USBULC6-2F7

Obsolete

2-line Transil™ ultralow capacitance protection for high-speed USB

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The USBULC6-2F7 is a monolithic, application specific discrete device dedicated to ESD protection of high speed interfaces.

    Its ultra low line capacitance secures a high level of signal integrity without compromising the protection of downstream sensitive chips against the most stringently characterized ESD strikes.

    Key Features

    • Ultralow capacitance (1pF)
    • Two data lines (D+ and D-) protected against ESD
    • Breakdown voltage VBR= 5.5 V min.
    • Flip Chip 350 μm pitch, lead-free
    • Very low leakage current
    • Very small PCB area
    • RoHS compliant
    • Benefits
      • Minimized impact on rise and fall times for maximum data integrity
      • Low PCB space occupation
      • Higher reliability offered by monolithic integration
    • Complies with the following standards
      • IEC 61000-4-2 level 4:
        • ±8 kV (contact discharge)
      • MIL STD 883G - Method 3015.7
        • ±25 kV (Human body model)
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9935
      2-line Transill™ ultralow capacitance protection for high speed USB
      1.0
      270.13 KB
      PDF
      DS9935

      2-line Transill™ ultralow capacitance protection for high speed USB

Support & Feedback