USBULC6-2M6

Active

Ultra large bandwidth ESD protection

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The USBULC6-2M6 is a monolithic, application specific discrete device dedicated to ESD protection of high speed interfaces. Its ultra low line capacitance provides high bandwidth and secures a high level of signal integrity without compromizing the protection of downstream sensitive chips against the most stringent characterized ESD strikes.
  • All features

    • RoHS compliant
    • μQFN 6 lead package
    • Complies with these standards:IEC 61000-4-2 level 415 kV air discharge8 kV contact discharge
    • 2 data line 15 kV ESD protection
    • Ultra low capacitance: 0.65 pF at F = 240 MHz
    • Protects 5 V VBUS when applicable
    • Fast response time compared with varistors
    • BenefitsESD protection of VBUS (when applicable)High bandwidth to minimize impact on data signal qualityLow PCB space occupationLow leakage current profides longer operation of battery powered devicesHigher reliability offered by monolithic integration
    • Very low leakage current: 0.5 μA max.

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - USBULC6-2M6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
USBULC6-2M6
Active
QFN-6L Industrial Ecopack2

USBULC6-2M6

Package:

QFN-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
USBULC6-2M6 Available at 6 distributors

Distributor availability ofUSBULC6-2M6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 12465 1 Order Now
RS COMPONENTS EUROPE 432 1 Order Now
AVNET AMERICA 127 0 Order Now
Newark Element14 AMERICA 521 0 Order Now
MOUSER WORLDWIDE 3727 1 Order Now
Farnell Element14 EUROPE 7658 1 Order Now

Distributor reported inventory date: 2021-06-15

Distributor Name

DIGIKEY

Stock

12465

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

432

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

127

Min.Order

0

Region

AMERICA Order Now

Newark Element14

Stock

521

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

3727

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

7658

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-15

Buy Direct
Active
EAR99 NEC Tape And Reel QFN-6L - - 6 0.141 / 100
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.141

Country of Origin:

CHINA

USBULC6-2M6

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.141 / 100

Distributor availability ofUSBULC6-2M6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 12465 1 Order Now
RS COMPONENTS EUROPE 432 1 Order Now
AVNET AMERICA 127 0 Order Now
Newark Element14 AMERICA 521 0 Order Now
MOUSER WORLDWIDE 3727 1 Order Now
Farnell Element14 EUROPE 7658 1 Order Now

Distributor reported inventory date: 2021-06-15

Distributor Name

DIGIKEY

Stock

12465

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

432

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

127

Min.Order

0

Region

AMERICA Order Now

Newark Element14

Stock

521

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

3727

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

7658

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-15

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

QFN-6L

Operating Temperature (°C)

(min)

-

(max)

-

Breakdown Voltage (V) (min)

6

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.141 / 100

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors