USBULC6-3F3

Obsolete

3-line low capacitance protection for high speed USB

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The USBULC6-3F3 is a monolithic, application specific discrete device dedicated to ESD protection of high speed interfaces.

    Its ultralow line capacitance secures a high level of signal integrity without compromising the protection of downstream sensitive chips against the most stringently characterized ESD strikes.

    Key Features

    • Ultra low capacitance 0.85 pF
    • Unidirectional device
    • Low clamping factor VCL/VBR
    • Fast response time
    • Very thin package: 0.605 mm max
    • Low leakage current
    • Benefits
      • High ESD and EOS protection level
      • High integration
      • Suitable for high density boards
    • Complies with the following standards:
      • IEC 61000-4-2 level 4
      • MIL STD 883G - Method 3015.7: class 3B
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6855
      3-line low capacitance protection for high speed USB
      2.0
      289.14 KB
      PDF
      DS6855

      3-line low capacitance protection for high speed USB