CATEGORIES

Automotive ESD protection

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

To ensure correct operation throughout a vehicle's lifetime in harsh environments, disturbances encountered in automotive applications must be modelized in compliance with ISO standards.

If there is no protection, ICs generally rated according to Human Body Model (HBM), or Charged Device Model (CDM) standards for their ESD capability, cannot survive the high currents and voltages specified in ISO standards.

For instance, when a circuit becomes damaged and the car breaks down, in the best case, the car stops; in the worst case the car will not stop if the issue affects the braking system. So, you need a reliable and efficient protection against rated automotive surges.

Compliant with ISO 10605 specifications, ST's automotive dataline ESD protection devices include transient voltage suppressors (TVS) or application-specific discrete devices that provide system level protection against ESD surges according to standard IEC 61000-4-2.

ESD protection ICs are manufactured using automotive-grade processes and qualified to AEC-Q101 standards for automotive interfaces for many applications including advanced driver-assistance systems (ADAS), vehicle-to-everything (V2X), Global Navigation Satellite System (GNSS), SerDes (serializer/deserializer), and Ethernet Base-T standards to name just a few. Moreover, ST offers innovative, flexible wettable flank package solutions for enhanced layout options.

Explore our solutions to protect your last generation of CAN and LIN transceivers even in the toughest and most integrated PCB environment.

Why should you use ST automotive ESD protection?

Main benefits are:

  1. The flexibility of our portfolio offer covering most of customers’ needs and applications.
  2. The integration with a large choice of packages included wettable flanks new small QFN-3L (1.1 x 1.0 mm) allowing AOI (Automatic Optical Inspection).
  3. The simplification of the design and layout thanks to low parasitic capacitance
  4. The immunity achieved with the very low clamping voltage.

Featured blog post

ST Transil™ ESD protection devices can protect your CAN transceivers

Discover how you can protect key sockets including camera, radar, infotainment, airbag, steering or passive entry applications.

Banner_Automotive_ESD_protection_protfolio