To ensure correct operation throughout a vehicle's lifetime in harsh environments, disturbances encountered in automotive applications must be modelized in compliance with ISO standards.
If there is no protection, ICs generally rated according to Human Body Model (HBM), or Charged Device Model (CDM) standards for their ESD capability, cannot survive the high currents and voltages specified in ISO standards.
For instance, when a circuit becomes damaged and the car breaks down, in the best case, the car stops; in the worst case the car will not stop if the issue affects the braking system. So, you need a reliable and efficient protection against rated automotive surges.
Compliant with ISO 10605 specifications, ST's automotive dataline ESD protection devices include transient voltage suppressors (TVS) or application-specific discrete devices that provide system level protection against ESD surges according to standard IEC 61000-4-2.
ESD protection ICs are manufactured using automotive-grade processes and qualified to AEC-Q101 standards for automotive interfaces for many applications including advanced driver-assistance systems (ADAS), vehicle-to-everything (V2X), Global Navigation Satellite System (GNSS), SerDes (serializer/deserializer), and Ethernet Base-T standards to name just a few. Moreover, ST offers innovative, flexible wettable flank package solutions for enhanced layout options.
Explore our solutions to protect your last generation of CAN and LIN transceivers even in the toughest and most integrated PCB environment.
Why should you use ST automotive ESD protection?
Main benefits are:
- The flexibility of our portfolio offer covering most of customers’ needs and applications.
- The integration with a large choice of packages included wettable flanks new small QFN-3L (1.1 x 1.0 mm) allowing AOI (Automatic Optical Inspection).
- The simplification of the design and layout thanks to low parasitic capacitance
- The immunity achieved with the very low clamping voltage.
Featured Videos
Recommended for you
- DALC208SC6Y Automotive low capacitance diode array for ESD protection
- ESDAVLC6-2BLY Automotive dual-line Transil, transient voltage suppressor (TVS)
- HSP181-2W3Y Automotive grade 18V dual-line high speed port protection
- ESDCAN06-2BWY Automotive dual-line TVS in SOT323-3L for CAN bus (24 V system)
- ESDA6V1-5SC6Y Automotive 5-line 5.2 V TVS in SOT23-6L
- ESDCAN05-2BWY Automotive dual-line TVS in SOT323-3L for CAN bus (24 V system)
- ESDA6V1SC6Y Automotive quad-line TVS for ESD protection
- ESDA5V3SC6Y Automotive quad-line TVS for ESD protection
- ESDA051-1JY Automotive single line 5V TVS in SOD323
- ESDCAN03-2BM3Y Automotive dual-line TVS in DFN for CAN bus protection (12 V system)
- ESDLIN1524BJ Automotive single line ESD protection for LIN bus in SOD323
- HSP061-4M10Y Automotive 4-line ESD protection for high speed lines
- ESDALY Automotive dual Transil™ array for ESD protection
- ESDCAN06-2BLY Automotive dual-line TVS in SOT23-3L for CAN bus (24 V system)
- ESDLIN03-1BWY Automotive 26.5 V TVS for LIN bus in SOT323-3L
- ESDCAN04-2BWY Automotive dual-line TVS in SOT323-3L for CAN bus (12 V system)
- HSP051-2W3Y Automotive 2-line ESD protection for high speed lines
- ESDA041-2W3Y Automotive dual lines 4 V TVS for BMS in SOT323
- ESDCAN04-2BLY Automotive dual-line TVS in SOT23-3L for CAN bus (12 V system)
- ESDA041-1JY Automotive single line 4 V TVS for BMS in SOD323
- ESDA37WY Automotive dual Transil™ array for ESD protection
- ESDCAN01-2BLY Automotive dual-line TVS in SOT23-3L for CAN bus (12 V system)
- ESDA14V2SC6Y Automotive quad-line TVS for ESD protection
- ESDA14V2SC5Y Automotive quad-line TVS for ESD protection
- ESDALC5-1BT2Y Automotive 5 V TVS in 0402
- ESDCAN03-2BWY Automotive dual-line TVS in SOT323-3L for CAN bus (12 V system)
- ESDA25SC6Y Automotive Quad-line TVS for ESD protection
- ESDCAN02-2BWY Automotive dual-line TVS in SOT323-3L for CAN bus (12 V system)
- USBLC6-2SC6Y Automotive very low capacitance ESD protection
- USBLC6-4SC6Y Automotive very low capacitance ESD protection
- HDMIULC6-4SC6Y Automotive ultra large bandwidth ESD protection
- ESDAVLC8-1BT2Y Automotive 3 V TVS in 0402
- DVIULC6-4SC6Y Automotive ultra low capacitance ESD protection
- ESDCAN24-2BLY Automotive dual-line TVS in SOT23-3L for CAN bus (12 V system)