Product overview
Description
The HSP061-2 is a 2-channel ESD array with a rail-to-rail architecture designed specifically for the protection of high speed differential lines.
The ultralow variation of the capacitance ensures very low influence on signal-skew. The large bandwidth makes it compatible with 5 Gbps.
The HSP061-2M6 is packaged in μQFN-6L (1.45 x 1.0 mm) with a 500 μm pitch. The HSP061-2N4 is packaged in μQFN-4L (1.0 x 0.8 mm) with a 400 μm pitch.
-
All features
- Flow-through routing to keep signal integrity
- Ultralarge bandwidth: 6 GHz
- Ultralow capacitance: 0.6 pF
- Low leakage current: 100 nA at 25 °C
- Extended operating junction temperature range: -40 °C to 150 °C
- RoHS compliant
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 18 Nov 2019 | 18 Nov 2019 |
CAD Symbol & Footprint models (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 02 Apr 2021 | 02 Apr 2021 | |
ZIP | 1.2 | 03 Sep 2020 | 03 Sep 2020 | |
ZIP | 1.0 | 17 Jun 2021 | 17 Jun 2021 | |
ZIP | 1.0 | 17 Mar 2020 | 17 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HSP061-2M6 | Active | QFN-6L | Industrial | Ecopack2 | |
HSP061-2N4 | Active | QFN-4L | Industrial | Ecopack2 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | Unit Price (US$) | Country of Origin | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
HSP061-2M6 | distributors No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape and Reel | QFN-6L | -40 | 150 | 6 | CHINA | | 0.145 | CHINA | ||
HSP061-2N4 | distributors No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape and Reel | QFN-4L | -40 | 150 | 6 | CHINA | | 0.091 | CHINA |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors