SMB15F64AY

Active

Automotive 1500 W, 64 V TVS in SMB Flat

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The SMB15FxxAY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605. The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.
  • All features

    • AEC-Q101 qualified
    • Peak pulse power: 1500 W (10/1000 μs) and 10 kW (8/20 μs)
    • Flat and thin package: 1 mm
    • Stand-off voltage range: from 5 V to 64 V
    • Unidirectional type
    • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
    • Operating Tj max: 175 °C
    • High power capability at Tj max.: 1100 W (10/1000 µs)
    • Lead finishing: matte tin plating

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SMB15F64AY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SMB15F64AY
Active
SMBFlat Automotive Ecopack2

SMB15F64AY

Package:

SMBFlat

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMBFlat

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
SMB15F64AY Available at 2 distributors

Distributor availability ofSMB15F64AY

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 4600 1 Buy from Distributor
Farnell Element14 EUROPE 100 1 Buy from Distributor

Distributor reported inventory date: 2022-01-16

Distributor Name

MOUSER

Stock

4600

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

100

Min.Order

1

Distributor reported inventory date: 2022-01-16

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel SMBFlat - - 64 0.251 / 300
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.251

Country of Origin:

MOROCCO

SMB15F64AY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.251 / 300

Distributor availability ofSMB15F64AY

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 4600 1 Buy from Distributor
Farnell Element14 EUROPE 100 1 Buy from Distributor

Distributor reported inventory date: 2022-01-16

Distributor Name

MOUSER

Stock

4600

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

100

Min.Order

1

Distributor reported inventory date: 2022-01-16

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMBFlat

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

64

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.251 / 300

Country of Origin

MOROCCO

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors