What is a Transient Voltage Suppressor (TVS) diode?
A transient voltage suppressor (TVS) is an avalanche diode specially designed to clamp overvoltages and dissipate high transient power surges. ST’s Transil™ protection devices are able to shunt a high current surge for a short duration.
Solid-state, monolithic PN junction devices, transient voltage suppressors are used alongside sensitive semiconductors in a parallel protection configuration to ensure protection against electrical overstress (EOS) or electrostatic discharges (ESD).
TVS devices offer many advantages compared to a metal-oxide varistor (MOV) because there are no ageing effects, which ensures stability over time for better reliability.
Providing higher quality and robustness, TVS designs are preferred over Zener solutions, which are rated with low DC current and are not specified for surges.
High-performance TVS devices
ST’s TVS portfolio provides a unique choice of high-performance devices, available in industrial- and automotive-grade (AEC-Q101) versions, to ensure compliance with all regulatory requirements and standards.
Our latest generation of TVS diodes delivers market-leading power density, designed for a large diversity of industrial and automotive applications.
TVS: two operating modes to best fit your application
Transient voltage suppressors have one of two different operating modes:
- Normal mode, where the device is transparent for the application (low leakage current)
- Surge suppression mode, where the over-voltage is cut at the clamping voltage value


Featured Videos
- ESDA13P70-1U1M High Power Transient Voltage Supressor
- SMC50J5.0A 5000 W, 5 V TVS in SMC
- SM30T15CAY Automotive 3000 W, 13 V TVS in SMC
- SM30T15AY Automotive 3000 W, 13 V TVS in SMC
- SM30T12CAY Automotive 3000 W, 10 V TVS in SMC
- SMC50J6.5A 5000 W, 6.5 V TVS in SMC
- SM30T19CAY Automotive 3000 W, 16 V TVS in SMC
- SM30T19AY Automotive 3000 W, 16 V TVS in SMC
- SMC50J6.0A 5000 W, 6 V TVS in SMC
- SM30T18CAY Automotive 3000 W, 15 V TVS in SMC
- SM30T18AY Automotive 3000 W, 15 V TVS in SMC
- SMAJ18A 400 W, 18 V TVS in SMA
- P6KE15CA 600 W, 13 V TVS in DO-15
- SMC50J10A 5000 W, 10 V TVS in SMC
- SMAJ15A 400 W, 15 V TVS in SMA
- P6KE15A 600 W, 13 V TVS in DO-15
- SM30T23AY Automotive 3000 W, 20 V TVS in SMC
- P6KE6V8A 600 W, 5.8 V TVS in DO-15
- SMC50J8.5A 5000 W, 8.5 V TVS in SMC
- SMAJ13A 400 W, 13 V TVS in SMA
- SM30T21CAY Automotive 3000 W, 18 V TVS in SMC
- SMAJ12A 400 W, 12 V TVS in SMA
- SM30T21AY Automotive 3000 W, 18 V TVS in SMC
- SMAJ10CA 400 W, 10 V TVS in SMA
- SMAJ20A 400 W, 20 V TVS in SMA
- LNBTVS4 Transil for low noise block protection
- P6KE18A 600 W, 15 V TVS in DO-15
- P6KE6V8CA 600 W, 5.8 V TVS in DO-15
- SMC50J11A 5000 W, 11 V TVS in SMC
- P6KE12CA 600 W, 10 V TVS in DO-15
- SMAJ15CA 400 W, 15 V TVS in SMA
- LNBTVS6 Transil for low noise block protection
- P6KE30A 600 W, 26 V TVS in DO-15
- SMC50J13A 5000 W, 13 V TVS in SMC
- SMAJ13CA 400 W, 13 V TVS in SMA
- P6KE27CA 600 W, 23 V TVS in DO-15
- SMAJ12CA 400 W, 12 V TVS in SMA
- P6KE27A 600 W, 23 V TVS in DO-15
- P6KE18CA 600 W, 15 V TVS in DO-15
- SMC50J12A 5000 W, 12 V TVS in SMC
- SMAJ6.0CA 400 W, 6 V TVS in SMA
- SMAJ5.0CA 400 W, 5 V TVS in SMA
- P6KE36A 600 W, 31 V TVS in DO-15
- SMC50J15A 5000 W, 15 V TVS in SMC
- P6KE33CA 600 W, 28 V TVS in DO-15
- P6KE30CA 600 W, 26 V TVS in DO-15
- SMC50J14A 5000 W, 14 V TVS in SMC
- SMAJ18CA 400 W, 18 V TVS in SMA
- SM4T33CAY Automotive 400 W, 28 V TVS in SMA
- SM4T30AY Automotive 400 W, 26 V TVS in SMA
- SM4T30CAY Automotive 400 W, 26 V TVS in SMA
- SM4T28AY Automotive 400 W, 24 V TVS in SMA
- ESDA8P80-1U1M High-power transient voltage supressor (TVS)
- SMLVT3V3 600 W, 3.3 V TVS in SMB
- SM4T35AY Automotive 400 W, 30 V TVS in SMA
- SM4T35CAY Automotive 400 W, 30 V TVS in SMA
- ITAxxU1 TRANSIL ARRAY FOR DATALINE PROTECTION
- SM4T33AY Automotive 400 W, 28 V TVS in SMA
- ITAxxB1 Bidirectional TVS array for data line protection
- SM4T47AY Automotive 400 W, 40 V TVS in SMA
- SM4T47CAY Automotive 400 W, 40 V TVS in SMA
- SM4T39AY Automotive 400 W, 33 V TVS in SMA
- SM4T39CAY Automotive 400 W, 33 V TVS in SMA
- SM4T56CAY Automotive 400 W, 48 V TVS in SMA
- SM4T50AY Automotive 400 W, 43 V TVS in SMA
- SM4T50CAY Automotive 400 W, 43 V TVS in SMA
- SM5908 1500 W, 5 V TVS in SMC
- SM2T 200 W TVS in STmite
- SM30T7.5AY Automotive 3000 W, 6.5 V TVS in SMC
- SM4T82CAY Automotive 400 W, 70 V TVS in SMA
- SM30T6.8CAY Automotive 3000 W, 5 V TVS in SMC
- SM4T68AY Automotive 400 W, 58 V TVS in SMA
- SM4T68CAY Automotive 400 W, 58 V TVS in SMA
- SM30T6.8AY Automotive 3000 W, 5 V TVS in SMC
- SM4T56AY Automotive 400 W, 48 V TVS in SMA
- SM30T12AY Automotive 3000 W, 10 V TVS in SMC
- 1.5KE33CA 1500 W, 28.2 V TVS in DO-201
- SM30T10CAY Automotive 3000 W, 8.5 V TVS in SMC
- SM30T10AY Automotive 3000 W, 8.5 V TVS in SMC
- SM30T7.5CAY Automotive 3000 W, 6.5 V TVS in SMC
- SM4T82AY Automotive 400 W, 70 V TVS in SMA
- SMC30J40CA 3000 W, 40 V TVS in SMC
- 1.5KE440CA 1500 W, 376 V TVS in DO-201
- SM4T7V6CAY Automotive 400 W, 6.5 V TVS in SMA
- SMC30J48CA 3000 W, 48 V TVS in SMC
- 1.5KE440A 1500 W, 376 V TVS in DO-201
- SM4T6V7AY Automotive 400 W, 5 V TVS in SMA
- 1.5KE400CA 1500 W, 342 V TVS in DO-201
- SMC30J130CA 3000 W, 130 V TVS in SMC
- SM4T6V7CAY Automotive 400 W, 5 V TVS in SMA
- SMC30J130A 3000 W, 130 V TVS in SMC
- 1.5KE400A 1500 W, 342 V TVS in DO-201
- SM15T82AY Automotive 1500 W, 70 V TVS in SMC
- SM4T10CAY Automotive 400 W, 8.5 V TVS in SMA
- SM4T7V6AY Automotive 400 W, 6.5 V TVS in SMA
- SMC30J20CA 3000 W, 20 V TVS in SMC
- SMC30J22CA 3000 W, 22 V TVS in SMC
- SMC30J24CA 3000 W, 24 V TVS in SMC
- SMC30J26CA 3000 W, 26 V TVS in SMC
- SMC30J28CA 3000 W, 28 V TVS in SMC
- SMC30J30CA 3000 W, 30 V TVS in SMC
- SMC30J33CA 3000 W, 33 V TVS in SMC
- SMC30J36CA 3000 W, 36 V TVS in SMC
- SMC30J154A 3000 W, 154 V TVS in SMC
- SMC30J188A 3000 W, 188 V TVS in SMC
- SM4T10AY Automotive 400 W, 8.5 V TVS in SMA
- SMC30J170CA 3000 W, 170 V TVS in SMC
- SMC30J170A 3000 W, 170 V TVS in SMC
- SMC30J154CA 3000 W, 154 V TVS in SMC
- SM4T14AY Automotive 400 W, 12 V TVS in SMA
- SM4T14CAY Automotive 400 W, 12 V TVS in SMA
- SM4T12AY Automotive 400 W, 10 V TVS in SMA
- SMC30J188CA 3000 W, 188 V TVS in SMC
- SM4T12CAY Automotive 400 W, 10 V TVS in SMA
- SMC30J15CA 3000 W, 15 V TVS in SMC
- SM4T18AY Automotive 400 W, 15 V TVS in SMA
- SMC30J16CA 3000 W, 16 V TVS in SMC
- SM4T18CAY Automotive 400 W, 15 V TVS in SMA
- SMC30J18CA 3000 W, 18 V TVS in SMC
- SM4T15AY Automotive 400 W, 13 V TVS in SMA
- SM4T15CAY Automotive 400 W, 13 V TVS in SMA
- SM4T21CAY Automotive 400 W, 18 V TVS in SMA
- SMC30J5.0CA 3000 W, 5 V TVS in SMC
- SMC30J6.0CA 3000 W, 6 V TVS in SMC
- SMC30J6.5CA 3000 W, 6.5 V TVS in SMC
- SMC30J8.5CA 3000 W, 8.5V TVS in SMC
- SMC30J10CA 3000 W, 10 V TVS in SMC
- SMC30J12CA 3000 W, 12 V TVS in SMC
- SMC30J13CA 3000 W, 13 V TVS in SMC
- SM4T23CAY Automotive 400 W, 20 V TVS in SMA
- SM4T21AY Automotive 400 W, 18 V TVS in SMA
- SM4T28CAY Automotive 400 W, 24 V TVS in SMA
- SM4T26AY Automotive 400 W, 22 V TVS in SMA
- SM4T26CAY Automotive 400 W, 22 V TVS in SMA
- SM4T23AY Automotive 400 W, 20 V TVS in SMA
- SMC50J100A 5000 W, 100 V TVS in SMC
- SMC50J85A 5000 W, 85 V TVS in SMC
- 1.5KE180A 1500 W, 128 V TVS in DO-201
- 1.5KE150A 1500 W, 128 V TVS in DO-201
- 1.5KE220A 1500 W, 188 V TVS in DO-201
- SMC30J58CA 3000 W, 58 V TVS in SMC
- 1.5KE200CA 1500 W, 171 V TVS in DO-201
- SMC30J58A 3000 W, 58 V TVS in SMC
- 1.5KE200A 1500 W, 171 V TVS in DO-201
- 1.5KE180CA 1500 W, 128 V TVS in DO-201
- 1.5KE250CA 1500 W, 213 V TVS in DO-201
- 1.5KE250A 1500 W, 213 V TVS in DO-201
- 1.5KE220CA 1500 W, 188 V TVS in DO-201
- STIEC45-30AS Transil (TVS) for IEC 61000-4-5 compliance
- STIEC45-33AS Transil (TVS) for IEC 61000-4-5 compliance
- STIEC45-26AS Transil (TVS) for IEC 61000-4-5 compliance
- STIEC45-24AS Transil (TVS) for IEC 61000-4-5 compliance
- ESDA25P35-1U1M High-power transient voltage suppressor (TVS)
- ESDA15P60-1U1M High-power transient voltage supressor (TVS)
- ESDA17P50-1U1M High-power transient voltage supressor (TVS)
- SMC30J70CA 3000 W, 70 V TVS in SMC
- SMC30J70A 3000 W, 70 V TVS in SMC
- SMC30J64CA 3000 W, 64 V TVS in SMC
- SMC30J64A 3000 W, 64 V TVS in SMC
- 1.5KE350CA 1500 W, 299 V TVS in DO-201
- SMC30J100CA 3000 W, 100 V TVS in SMC
- SM15T82CAY Automotive 1500 W, 70 V TVS in SMC
- 1.5KE350A 1500 W, 299 V TVS in DO-201
- SMC30J100A 3000 W, 100 V TVS in SMC
- SM15T75AY Automotive 1500 W, 64.1 V TVS in SMC
- SMC30J85CA 3000 W, 85 V TVS in SMC
- 1.5KE300CA 1500 W, 256 V TVS in DO-201
- SM15T75CAY Automotive 1500 W, 64.1 V TVS in SMC
- 1.5KE300A 1500 W, 256 V TVS in DO-201
- SMC30J85A 3000 W, 85 V TVS in SMC
- SM15T68AY Automotive 1500 W, 58.1 V TVS in SMC
- P6KE250A 600 W, 213 V TVS in DO-15
- SMC50J28A 5000 W, 28 V TVS in SMC
- SM30T100CAY Automotive 3000 W, 85 V TVS in SMC
- SM6F26AY Automotive 600 W, 26 V TVS in SOD128 Flat
- P6KE440CA 600 W, 376 V TVS in DO-15
- SM30T100AY Automotive 3000 W, 85 V TVS in SMC
- SM6F24AY Automotive 600 W, 24 V TVS in SOD128 Flat
- P6KE440A 600 W, 376 V TVS in DO-15
- SMC50J26A 5000 W, 26 V TVS in SMC
- SM30T82CAY Automotive 3000 W, 70 V TVS in SMC
- SM6F23AY Automotive 600 W, 23 V TVS in SOD128 Flat
- P6KE400CA 600 W, 342 V TVS in DO-15
- ESDA17P20-1F2 15 V, 25 A unidirectional TVS in 0402
- SM30T82AY Automotive 3000 W, 70 V TVS in SMC
- SM6F22AY Automotive 600 W, 22 V TVS in SOD128 Flat
- SMC50J31A 5000 W, 31 V TVS in SMC
- SM6F20AY Automotive 600 W, 20 V TVS in SOD128 Flat
- SM30T152AY Automotive 3000 W, 130 V TVS in SMC
- SM6F18AY Automotive 600 W, 18 V TVS in SOD128 Flat
- SMC50J30A 5000 W, 30 V TVS in SMC
- SM30T117CAY Automotive 3000 W, 100 V TVS in SMC
- SM6F16AY Automotive 600 W, 16 V TVS in SOD128 Flat
- SM30T117AY Automotive 3000 W, 100 V TVS in SMC
- SM6F15AY Automotive 600 W, 15 V TVS in SOD128 Flat
- SM6F14AY Automotive 600 W, 14 V TVS in SOD128 Flat
- SM6F13AY Automotive 600 W, 13 V TVS in SOD128 Flat
- SM30T200AY Automotive 3000 W, 170 V TVS in SMC
- SMC50J33A 5000 W, 33 V TVS in SMC
- SM30T180CAY Automotive 3000 W, 154 V TVS in SMC
- SM30T180AY Automotive 3000 W, 154 V TVS in SMC
- SM30T152CAY Automotive 3000 W, 130 V TVS in SMC
- SLVU2.8 Low Voltage Unit for Gigabit Ethernet protection
- SM6F11AY Automotive 600 W, 11 V TVS in SOD128 Flat
- SMC50J40A 5000 W, 40 V TVS in SMC
- SM6F10AY Automotive 600 W, 10 V TVS in SOD128 Flat
- SM30T220CAY Automotive 3000 W, 188 V TVS in SMC
- SM30T220AY Automotive 3000 W, 188 V TVS in SMC
- SM6F8.5AY Automotive 600 W, 8.5 V TVS in SOD128 Flat
- SMC50J36A 5000 W, 36 V TVS in SMC
- SM30T200CAY Automotive 3000 W, 170 V TVS in SMC
- SM6F6.5AY Automotive 600 W, 6.5 V TVS in SOD128 Flat
- SM6F6.0AY Automotive 600 W, 6 V TVS in SOD128 Flat
- SMC50J58A 5000 W, 58 V TVS in SMC
- SM6F5.0AY Automotive 600 W, 5 V TVS in SOD128 Flat
- SMC50J48A 5000 W, 48 V TVS in SMC
- SMCJ13CA 1500 W, 13 V TVS in SMC
- SMCJ15CA 1500 W, 15 V TVS in SMC
- SM6F12AY Automotive 600 W, 12 V TVS in SOD128 Flat
- SMC50J70A 5000 W, 70 V TVS in SMC
- SMC50J64A 5000 W, 64 V TVS in SMC
- SM6T6V8CA 600 W, 5.8 V TVS in SMB
- SM30T28CAY Automotive 3000 W, 24 V TVS in SMC
- SM6T7V5A 600 W, 6.4 V TVS in SMB
- SM30T28AY Automotive 3000 W, 24 V TVS in SMC
- SM30T26CAY Automotive 3000 W, 22 V TVS in SMC
- SM6T6V8A 600 W, 5.8 V TVS in SMB
- SM30T26AY Automotive 3000 W, 22 V TVS in SMC
- SM30T33CAY Automotive 3000 W, 28 V TVS in SMC
- SM30T33AY Automotive 3000 W, 28 V TVS in SMC
- SM30T30CAY Automotive 3000 W, 26 V TVS in SMC
- SM30T30AY Automotive 3000 W, 26 V TVS in SMC
- SM30T35AY Automotive 3000 W, 30 V TVS in SMC
- SM6T250CAY Automotive 600 W, 213 V TVS in SMB
- SM6T10A 600 W, 8.55 V TVS in SMB
- SM6T10CA 600 W, 8.55 V TVS in SMB
- SM6T7V5CA 600 W, 6.4 V TVS in SMB
- SM6T15A 600 W, 12.8 V TVS in SMB
- P6KE36CA 600 W, 31 V TVS in DO-15
- SPT02-236DDB Automation sensor transient and overvoltage protection
- SM30T39AY Automotive 3000 W, 33 V TVS in SMC
- SM6T15CA 600 W, 12.8 V TVS in SMB
- SM30T35CAY Automotive 3000 W, 30 V TVS in SMC
- SM6T12A 600 W, 10.2 V TVS in SMB
- SM6T12CA 600 W, 10.2 V TVS in SMB
- SM6T22A 600 W, 18.8 V TVS in SMB
- P6KE150A 600 W, 128 V TVS in DO-15
- SM30T47AY Automotive 3000 W, 40 V TVS in SMC
- P6KE47CA 600 W, 40 V TVS in DO-15
- SM30T42CAY Automotive 3000 W, 36 V TVS in SMC
- SM6T18A 600 W, 15.3 V TVS in SMB
- P6KE39CA 600 W, 33 V TVS in DO-15
- SM30T42AY Automotive 3000 W, 36 V TVS in SMC
- SM6T18CA 600 W, 15.3 V TVS in SMB
- P6KE39A 600 W, 33 V TVS in DO-15
- SM30T39CAY Automotive 3000 W, 33 V TVS in SMC
- P6KE220CA 600 W, 188 V TVS in DO-15
- SM30T68AY Automotive 3000 W, 58 V TVS in SMC
- P6KE200CA 600 W, 154 V TVS in DO-15
- SM30T56CAY Automotive 3000 W, 48 V TVS in SMC
- P6KE200A 600 W, 154 V TVS in DO-15
- SM6F36AY Automotive 600 W, 36 V TVS in SOD128 Flat
- SM30T56AY Automotive 3000 W, 48 V TVS in SMC
- P6KE180A 600 W, 154 V TVS in DO-15
- SM6F33AY Automotive 600 W, 33 V TVS in SOD128 Flat
- SM30T47CAY Automotive 3000 W, 40 V TVS in SMC
- P6KE250CA 600 W, 213 V TVS in DO-15
- SM6F31AY Automotive 600 W, 31 V TVS in SOD128 Flat
- SM6F30AY Automotive 600 W, 30 V TVS in SOD128 Flat
- SM6F28AY Automotive 600 W, 28 V TVS in SOD128 Flat
- P6KE400A 600 W, 342 V TVS in DO-15
- SMC50J24A 5000 W, 24 V TVS in SMC
- SM30T75CAY Automotive 3000 W, 64 V TVS in SMC
- P6KE300A 600 W, 256 V TVS in DO-15
- SM30T75AY Automotive 3000 W, 64 V TVS in SMC
- SM30T68CAY Automotive 3000 W, 58 V TVS in SMC
- SMBJ48CA 600 W, 48 V TVS in SMB
- SMA6T10CAY Automotive 600 W, 8.6 V TVS in SMA
- SMBJ58A 600 W, 58 V TVS in SMB
- SMA6T12AY Automotive 600 W, 10.2 V TVS in SMA
- SMBJ40CA 600 W, 40 V TVS in SMB
- SMA6T7V6CAY Automotive 600 W, 6.5 V TVS in SMA
- SMBJ48A 600 W, 48 V TVS in SMB
- SMA6T10AY Automotive 600 W, 8.6 V TVS in SMA
- SMBJ58CA 600 W, 58 V TVS in SMB
- SMA6T12CAY Automotive 600 W, 10.2 V TVS in SMA
- SMBJ64A 600 W, 64 V TVS in SMB
- SMCJ170A 1500 W, 170 V TVS in SMC
- SMCJ188A 1500 W, 188 V TVS in SMC
- SMCJ188CA 1500 W, 188 V TVS in SMC
- SMA6T14AY Automotive 600 W, 12 V TVS in SMA
- SMBJ64CA 600 W, 64 V TVS in SMB
- SMA6T14CAY Automotive 600 W, 12 V TVS in SMA
- SMA6T18AY Automotive 600 W, 15.3 V TVS in SMA
- SMBJ85CA 600 W, 85 V TVS in SMB
- SMA6T18CAY Automotive 600 W, 15.3 V TVS in SMA
- SMBJ70A 600 W, 70 V TVS in SMB
- SMA6T15AY Automotive 600 W, 12.8 V TVS in SMA
- SMBJ70CA 600 W, 70 V TVS in SMB
- SMA6T15CAY Automotive 600 W, 12.8 V TVS in SMA
- SMBJ130A 600 W, 130 V TVS in SMB
- SMA6T24AY Automotive 600 W, 20.5 V TVS in SMA
- SMA6T24CAY Automotive 600 W, 20.5 V TVS in SMA
- SMA6T22AY Automotive 600 W, 18.8 V TVS in SMA
- SMBJ100CA 600 W, 100 V TVS in SMB
- 1.5KE6V8CA 1500 W, 5.8 V TVS in DO-201
- SMCJ130CA 1500 W, 130 V TVS in SMC
- SMA6T22CAY Automotive 600 W, 18.8 V TVS in SMA
- SMBJ154A 600 W, 154 V TVS in SMB
- SMCJ70CA 1500 W, 70 V TVS in SMC
- SMCJ85CA 1500 W, 85 V TVS in SMC
- SMBJ170A 600 W, 170 V TVS in SMB
- SM30T23CAY Automotive 3000 W, 20 V TVS in SMC
- SMBJ170CA 600 W, 170 V TVS in SMB
- SMCJ15A 1500 W, 15 V TVS in SMC
- SMA6J85A 600 W, 85 V TVS in SMA
- SM15T27A 1500 W, 23.1 V TVS in SMC
- SMBJ18A 600 W, 18 V TVS in SMB
- SMA6J85CA 600 W, 85 V TVS in SMA
- SMA6J70A 600 W, 70 V TVS in SMA
- SMBJ15CA 600 W, 15 V TVS in SMB
- SMBJ16A 600 W, 16 V TVS in SMB
- SMA6J70CA 600 W, 70 V TVS in SMA
- SMBJ20CA 600 W, 20 V TVS in SMB
- SMBJ22A 600 W, 22 V TVS in SMB
- SMBJ18CA 600 W, 18 V TVS in SMB
- SMBJ20A 600 W, 20 V TVS in SMB
- SM15T15A 1500 W, 12.8 V TVS in SMC
- SM15T15CA 1500 W, 12.8 V TVS in SMC
- SM15T18A 1500 W, 15.3 V TVS in SMC
- SM15T18CA 1500 W, 15.3 V TVS in SMC
- SM15T22A 1500 W, 18.8 V TVS in SMC
- SM15T22CA 1500 W, 18.8 V TVS in SMC
- SM15T24A 1500 W, 20.5 V TVS in SMC
- SMCJ12A 1500 W, 12 V TVS in SMC
- SM15T24CA 1500 W, 20.5 V TVS in SMC
- LDP01-50AY Automotive 43 V TVS for load dump in D2PAK
- LDP01-56AY Automotive 48 V TVS for load dump in D2PAK
- LDP01-68AY Automotive 58 V TVS for load dump in D2PAK
- LDP01-82AY Automotive 70 V TVS for load dump in D2PAK
- LDP01-35AY Automotive 30 V TVS for load dump in D2PAK
- LDP01-39AY Automotive 33 V TVS for load dump in D2PAK
- LDP01-42AY Automotive 36 V TVS for load dump in D2PAK
- SM15T12CA 1500 W, 10.2 V TVS in SMC
- LDP01-47AY Automotive 40 V TVS for load dump in D2PAK
- SMBJ24A 600 W, 24 V TVS in SMB
- SMBJ24CA 600 W, 24 V TVS in SMB
- SMBJ22CA 600 W, 22 V TVS in SMB
- SMBJ28A 600 W, 28 V TVS in SMB
- SM15T10CA 1500 W, 8.55 V TVS in SMC
- SM15T12A 1500 W, 10.2 V TVS in SMC
- SMBJ28CA 600 W, 28 V TVS in SMB
- SMBJ26A 600 W, 26 V TVS in SMB
- SMBJ26CA 600 W, 26 V TVS in SMB
- SMBJ33A 600 W, 33 V TVS in SMB
- SMBJ30A 600 W, 30 V TVS in SMB
- SMBJ30CA 600 W, 30 V TVS in SMB
- LDP01-30AY Automotive 27 V TVS for load dump in D2PAK
- SM15T6V8A 1500 W, 5.8 V TVS in SMC
- LDP01-33AY Automotive 28 V TVS for load dump in D2PAK
- SM15T6V8CA 1500 W, 5.8 V TVS in SMC
- SM15T7V5A 1500 W, 6.4 V TVS in SMC
- LDP01-26AY Automotive 22 V TVS for load dump in D2PAK
- PEP01-5841 Quad 58 V TVS for PoE supplies in SO-8
- SMBJ36CA 600 W, 36 V TVS in SMB
- LDP01-28AY Automotive 24 V TVS for load dump in D2PAK
- SMA6T6V7CAY Automotive 600 W, 5 V TVS in SMA
- SMBJ40A 600 W, 40 V TVS in SMB
- SMA6T7V6AY Automotive 600 W, 6.5 V TVS in SMA
- SMBJ33CA 600 W, 33 V TVS in SMB
- SMA6T6V7AY Automotive 600 W, 5 V TVS in SMA
- SMA6J18A 600 W, 18 V TVS in SMA
- SMA6J18CA 600 W, 18 V TVS in SMA
- SMA6J15A 600 W, 15 V TVS in SMA
- SMA6J15CA 600 W, 15 V TVS in SMA
- SMA6J24A 600 W, 24 V TVS in SMA
- SMBJ5.0A 600 W, 5 V TVS in SMB
- SMA6J24CA 600 W, 24 V TVS in SMA
- SMCJ18CA 1500 W, 18 V TVS in SMC
- ESDA17P100-1U2M High-power transient voltage supressor (TVS)
- SMCJ20A 1500 W, 20 V TVS in SMC
- SMA6J20A 600 W, 20 V TVS in SMA
- SMA6J20CA 600 W, 20 V TVS in SMA
- SMA6J26A 600 W, 26 V TVS in SMA
- SMBJ5.0CA 600 W, 5 V TVS in SMB
- SMBJ6.0A 600 W, 6 V TVS in SMB
- LFTVS18-1F3 Low forward voltage Transil™, transient voltage suppressor
- LDP35CA 35 V TVS for load dump in R6
- SMA6J26CA 600 W, 26 V TVS in SMA
- SMBJ6.0CA 600 W, 6 V TVS in SMB
- SMA6J28A 600 W, 28 V TVS in SMA
- SMA6J33CA 600 W, 33 V TVS in SMA
- SMC30J30A 3000 W, 30 V TVS in SMC
- SMA6J40A 600 W, 40 V TVS in SMA
- SMBJ8.5CA 600 W, 8.5 V TVS in SMB
- SMC30J28A 3000 W, 28 V TVS in SMC
- SMA6J28CA 600 W, 28 V TVS in SMA
- SMC30J26A 3000 W, 26 V TVS in SMC
- SMBJ6.5A 600 W, 6.5 V TVS in SMB
- SMBJ6.5CA 600 W, 6.5 V TVS in SMB
- SMC30J24A 3000 W, 24 V TVS in SMC
- SMA6J33A 600 W, 33 V TVS in SMA
- SMCJ5.0A 1500 W, 5 V TVS in SMC
- SMBJ12A 600 W, 12 V TVS in SMB
- SMA6J48CA 600 W, 48 V TVS in SMA
- SMM4F33A 400 W, 33 V TVS in STmite Flat
- SMM4F28A 400 W, 28 V TVS in STmite Flat
- SMA6J58A 600 W, 58 V TVS in SMA
- SMCJ5.0CA 1500 W, 5 V TVS in SMC
- SMBJ12CA 600 W, 12 V TVS in SMB
- SMCJ6.0A 1500 W, 6 V TVS in SMC
- SMA6J40CA 600 W, 40 V TVS in SMA
- SMBJ10A 600 W, 10 V TVS in SMB
- SMM4F13A 400 W, 13 V TVS in STmite Flat
- SMA6J48A 600 W, 48 V TVS in SMA
- SMBJ10CA 600 W, 10 V TVS in SMB
- SMBJ13A 600 W, 13 V TVS in SMB
- SMC30J48A 3000 W, 48 V TVS in SMC
- SMC30J40A 3000 W, 40 V TVS in SMC
- SMC30J36A 3000 W, 36 V TVS in SMC
- SMC30J33A 3000 W, 33 V TVS in SMC
- SMBJ13CA 600 W, 13 V TVS in SMB
- SMBJ15A 600 W, 15 V TVS in SMB
- SMA6J58CA 600 W, 58 V TVS in SMA
- SM6T150A 600 W, 128 V TVS in SMB
- ESDA9P25-1T2 7.9V, 24 A undirectional TVS in 0402
- SMCJ40CA 1500 W, 40 V TVS in SMC
- SM6T150CA 600 W, 128 V TVS in SMB
- SMCJ48CA 1500 W, 48 V TVS in SMC
- SM6T100CA 600 W, 85.5 V TVS in SMB
- SM6T220A 600 W, 188 V TVS in SMB
- SM6T220CA 600 W, 188 V TVS in SMB
- SM6T200A 600 W, 171 V TVS in SMB
- SM6T200CA 600 W, 171 V TVS in SMB
- SMA6J6.0A 600 W, 6 V TVS in SMA
- SMA6J5.0A 600 W, 5 V TVS in SMA
- SMA6J5.0CA 600 W, 5 V TVS in SMA
- SMCJ30A 1500 W, 30 V TVS in SMC
- SMCJ30CA 1500 W, 30 V TVS in SMC
- SMCJ33A 1500 W, 33 V TVS in SMC
- SMCJ33CA 1500 W, 33 V TVS in SMC
- SMCJ40A 1500 W, 40 V TVS in SMC
- BZW50 5000 W TVS
- BZW04 400 W TVS in DO-15
- SMA6J6.5CA 600 W, 6.5 V TVS in SMA
- SMCJ24CA 1500 W, 24 V TVS in SMC
- SMA6J8.5A 600 W, 8.5 V TVS in SMA
- SMA6J6.0CA 600 W, 6 V TVS in SMA
- SMCJ26A 1500 W, 26 V TVS in SMC
- SMA6J6.5A 600 W, 6.5 V TVS in SMA
- SMA6J10CA 600 W, 10 V TVS in SMA
- SMCJ28A 1500 W, 28 V TVS in SMC
- SMA6J12A 600 W, 12 V TVS in SMA
- SMA6J8.5CA 600 W, 8.5 V TVS in SMA
- SMA6J10A 600 W, 10 V TVS in SMA
- SMA6J12CA 600 W, 12 V TVS in SMA
- SMA6J13A 600 W, 13 V TVS in SMA
- SMCJ22A 1500 W, 22 V TVS in SMC
- SMA6J13CA 600 W, 13 V TVS in SMA
- SM15T39A 1500 W, 33.3 V TVS in SMC
- SM6T22CA 600 W, 18.8 V TVS in SMB
- SM15T39CA 1500 W, 33.3 V TVS in SMC
- SM15T68A 1500 W, 58.1 V TVS in SMC
- SM15T68CA 1500 W, 58.1 V TVS in SMC
- SM6T27A 600 W, 23.1 V TVS in SMB
- SM6T27CA 600 W, 23.1 V TVS in SMB
- SM6T24A 600 W, 20.5 V TVS in SMB
- ESDA7P120-1U1M High-power transient voltage supressor (TVS)
- SM15T100A 1500 W, 85.5 V TVS in SMC
- SM6T24CA 600 W, 20.5 V TVS in SMB
- SM6T33A 600 W, 28.2 V TVS in SMB
- SM6T33CA 600 W, 28.2 V TVS in SMB
- SM6T30A 600 W, 25.6 V TVS in SMB
- SM6T30CA 600 W, 25.6 V TVS in SMB
- SM6T36A 600 W, 30.8 V TVS in SMB
- SM6T36CA 600 W, 30.8 V TVS in SMB
- SM6T39A 600 W, 33.3 V TVS in SMB
- SM15T30A 1500 W, 25.6 V TVS in SMC
- SM15T30CA 1500 W, 25.6 V TVS in SMC
- SM15T33A 1500 W, 28.2 V TVS in SMC
- SM6T56CA 600 W, 47.6 V TVS in SMB
- SM15T33CA 1500 W, 28.2 V TVS in SMC
- SM6T68A 600 W, 58.1 V TVS in SMB
- SM15T36A 1500 W, 30.8 V TVS in SMC
- SM6T39CA 600 W, 33.3 V TVS in SMB
- SM15T36CA 1500 W, 30.8 V TVS in SMC
- SM6T100A 600 W, 85.5 V TVS in SMB
- SM6T68CA 600 W, 58.1 V TVS in SMB
- SMC30J15A 3000 W,15 V TVS in SMC
- SMC30J13A 3000 W,13 V TVS in SMC
- SMM4F12A 400 W, 12 V TVS in STmite Flat
- SMC30J12A 3000 W,12 V TVS in SMC
- SMM4F18A 400 W, 18 V TVS in STmite Flat
- SMC30J10A 3000 W,10 V TVS in SMC
- SMM4F15A 400 W, 15 V TVS in STmite Flat
- SMC30J8.5A 3000 W, 8.5V TVS in SMC
- SMM4F6.5A 400 W, 6.5 V TVS in STmite Flat
- SMA6T30AY Automotive 600 W, 25.6 V TVS in SMA
- SMA6T30CAY Automotive 600 W, 25.6 V TVS in SMA
- SMM4F10A 400 W, 10 V TVS in STmite Flat
- SMA6T28AY Automotive 600 W, 24 V TVS in SMA
- SMM4F8.5A 400 W, 8.5 V TVS in STmite Flat
- SMA6T28CAY Automotive 600 W, 24 V TVS in SMA
- SMA6T36AY Automotive 600 W, 30.8 V TVS in SMA
- SMA6T36CAY Automotive 600 W, 30.8 V TVS in SMA
- SMA6T33AY Automotive 600 W, 28.2 V TVS in SMA
- SMC30J22A 3000 W, 22 V TVS in SMC
- SMA6T33CAY Automotive 600 W, 28.2 V TVS in SMA
- SMC30J20A 3000 W, 20 V TVS in SMC
- SMM4F24A 400 W, 24 V TVS in STmite Flat
- SMC30J18A 3000 W,18 V TVS in SMC
- SMM4F20A 400 W, 20 V TVS in STmite Flat
- SMA6T39AY Automotive 600 W, 33.3 V TVS in SMA
- SMM4F26A 400 W, 26 V TVS in STmite Flat
- SMC30J16A 3000 W,16 V TVS in SMC
- SMA6T39CAY Automotive 600 W, 33.3 V TVS in SMA
- SM6T82AY Automotive 600 W, 70 V TVS in SMB
- SM50T117AY Automotive 5000 W, 100 V TVS in SMC
- SM6T75CAY Automotive 600 W, 64.1 V TVS in SMB
- SM6T75AY Automotive 600 W, 64.1 V TVS in SMB
- SM6T68CAY Automotive 600 W, 58.1 V TVS in SMB
- SM50T7V5AY Automotive 5000 W, 6.5 V TVS in SMC
- SM6T82CAY Automotive 600 W, 70 V TVS in SMB
- SM50T6V8AY Automotive 5000 W, 5 V TVS in SMC
- SM50T16AY Automotive 5000 W, 14 V TVS in SMC
- SM15T200A 1500 W, 171 V TVS in SMC
- SM15T200CA 1500 W, 171 V TVS in SMC
- SMA6T47AY Automotive 600 W, 40 V TVS in SMA
- SM15T220A 1500 W, 188 V TVS in SMC
- SM15T220CA 1500 W, 188 V TVS in SMC
- SMA6T56CAY Automotive 600 W, 47.6 V TVS in SMA
- SMA6T68AY Automotive 600 W, 58.1 V TVS in SMA
- SMA6T47CAY Automotive 600 W, 40 V TVS in SMA
- SMA6T56AY Automotive 600 W, 47.6 V TVS in SMA
- SMA6T82CAY Automotive 600 W, 70 V TVS in SMA
- SMC30J6.5A 3000 W, 6.5 V TVS in SMC
- SMA6T68CAY Automotive 600 W, 58.1 V TVS in SMA
- SMC30J6.0A 3000 W, 6 V TVS in SMC
- SMA6T82AY Automotive 600 W, 70 V TVS in SMA
- SMC30J5.0A 3000 W, 5 V TVS in SMC
- SMM4F6.0A 400 W, 6 V TVS in STmite Flat
- SM15T150CA 1500 W, 128 V TVS in SMC
- SMM4F5.0A 400 W, 5 V TVS in STmite Flat
- SMAJ5.0A 400 W, 5 V TVS in SMA
- SM15T100CA 1500 W, 85.5 V TVS in SMC
- SMAJ6.5A 400 W, 6.5 V TVS in SMA
- SMAJ6.0A 400 W, 6 V TVS in SMA
- ESDA7P60-1U1M High-power transient voltage suppressor (TVS)
- SM6T27AY Automotive 600 W, 23.1 V TVS in SMB
- SM6T24CAY Automotive 600 W, 20.5 V TVS in SMB
- SM6T33AY Automotive 600 W, 28.2 V TVS in SMB
- SM50T36AY Automotive 5000 W, 31 V TVS in SMC
- SM6T30CAY Automotive 600 W, 25.6 V TVS in SMB
- SM6T30AY Automotive 600 W, 25.6 V TVS in SMB
- SM6T27CAY Automotive 600 W, 23.1 V TVS in SMB
- SM50T35AY Automotive 5000 W, 30 V TVS in SMC
- SM6T39AY Automotive 600 W, 33.3 V TVS in SMB
- SM50T42AY Automotive 5000 W, 36 V TVS in SMC
- SM6T36CAY Automotive 600 W, 30.8 V TVS in SMB
- SM6T36AY Automotive 600 W, 30.8 V TVS in SMB
- SM50T39AY Automotive 5000 W, 33 V TVS in SMC
- SM6T33CAY Automotive 600 W, 28.2 V TVS in SMB
- SM50T47AY Automotive 5000 W, 40 V TVS in SMC
- SPT01-335DEE Automation sensor transient and overvoltage protection
- SM50T56AY Automotive 5000 W, 48 V TVS in SMC
- SM6T42CAY Automotive 600 W, 36 V TVS in SMB
- SM6T42AY Automotive 600 W, 36 V TVS in SMB
- SM6T39CAY Automotive 600 W, 33.3 V TVS in SMB
- SM6T56CAY Automotive 600 W, 47.6 V TVS in SMB
- SM50T75AY Automotive 5000 W, 64 V TVS in SMC
- SM6T56AY Automotive 600 W, 47.6 V TVS in SMB
- SM50T68AY Automotive 5000 W, 58 V TVS in SMC
- SM6T47CAY Automotive 600 W, 40 V TVS in SMB
- SM6T47AY Automotive 600 W, 40 V TVS in SMB
- SM50T100AY Automotive 5000 W, 85 V TVS in SMC
- SM6T68AY Automotive 600 W, 58.1 V TVS in SMB
- SM50T82AY Automotive 5000 W, 70 V TVS in SMC
- SM15T36CAY Automotive 1500 W, 30.8 V TVS in SMC
- SM15T33AY Automotive 1500 W, 28.2 V TVS in SMC
- SM15T47CAY Automotive 1500 W, 40.2 V TVS in SMC
- SM50T18AY Automotive 5000 W, 15 V TVS in SMC
- SM6T6V8AY Automotive 600 W, 5.8 V TVS in SMB
- SM15T39AY Automotive 1500 W, 33.3 V TVS in SMC
- SM15T39CAY Automotive 1500 W, 33.3 V TVS in SMC
- SM15T36AY Automotive 1500 W, 30.8 V TVS in SMC
- SM6T10AY Automotive 600 W, 8.55 V TVS in SMB
- SM15T68CAY Automotive 1500 W, 58.1 V TVS in SMC
- SM6T7V5CAY Automotive 600 W, 6.4 V TVS in SMB
- SM15T56AY Automotive 1500 W, 48 V TVS in SMC
- SM50T19AY Automotive 5000 W, 16 V TVS in SMC
- SM15T56CAY Automotive 1500 W, 48 V TVS in SMC
- SM6T7V5AY Automotive 600 W, 6.4 V TVS in SMB
- SM15T47AY Automotive 1500 W, 40.2 V TVS in SMC
- SM6T6V8CAY Automotive 600 W, 5.8 V TVS in SMB
- SM50T23AY Automotive 5000 W, 20 V TVS in SMC
- SM6T12AY Automotive 600 W, 10.2 V TVS in SMB
- SM50T21AY Automotive 5000 W, 18 V TVS in SMC
- SM6T10CAY Automotive 600 W, 8.55 V TVS in SMB
- ESDA22P150-1U3M High Power Transient Voltage Suppressor
- ESDA8P30-1T2 Small Transient Voltage Suppressor
- SM6T12CAY Automotive 600 W, 10.2 V TVS in SMB
- SM50T27AY Automotive 5000 W, 23 V TVS in SMC
- SM6T16V5CAY Automotive 600 W, 14.1 V TVS in SMB
- SM6T16V5AY Automotive 600 W, 14.1 V TVS in SMB
- SM6T15CAY Automotive 600 W, 12.8 V TVS in SMB
- SM50T26AY Automotive 5000 W, 22 V TVS in SMC
- SM6T15AY Automotive 600 W, 12.8 V TVS in SMB
- SM50T30AY Automotive 5000 W, 26 V TVS in SMC
- SM6T22CAY Automotive 600 W, 18.8 V TVS in SMB
- SM6T22AY Automotive 600 W, 18.8 V TVS in SMB
- SM50T28AY Automotive 5000 W, 24 V TVS in SMC
- SM6T18CAY Automotive 600 W, 15.3 V TVS in SMB
- SM6T18AY Automotive 600 W, 15.3 V TVS in SMB
- SM50T33AY Automotive 5000 W, 28 V TVS in SMC
- SM6T24AY Automotive 600 W, 20.5 V TVS in SMB
- 1.5KE36CA 1500 W, 30.8 V TVS in DO-201
- SM15T10CAY Automotive 1500 W, 8.55 V TVS in SMC
- 1.5KE36A 1500 W, 30.8 V TVS in DO-201
- SMAJ85CA 400 W, 85 V TVS in SMA
- SM15T7V5AY Automotive 1500 W, 6.4 V TVS in SMC
- SM15T7V5CAY Automotive 1500 W, 6.4 V TVS in SMC
- 1.5KE33A 1500 W, 28.2 V TVS in DO-201
- SM15T6V8AY Automotive 1500 W, 5.8 V TVS in SMC
- 1.5KE47CA 1500 W, 40.2 V TVS in DO-201
- SMAJ130CA 400 W, 130 V TVS in SMA
- SM15T15CAY Automotive 1500 W, 12.8 V TVS in SMC
- 1.5KE47A 1500 W, 40.2 V TVS in DO-201
- SM15T12AY Automotive 1500 W, 10.2 V TVS in SMC
- 1.5KE39CA 1500 W, 33.3 V TVS in DO-201
- SM15T12CAY Automotive 1500 W, 10.2 V TVS in SMC
- 1.5KE39A 1500 W, 33.3 V TVS in DO-201
- SM15T10AY Automotive 1500 W, 8.55 V TVS in SMC
- SMAJ170CA 400 W, 170 V TVS in SMA
- SM50T10AY Automotive 5000 W, 8.5 V TVS in SMC
- SMAJ170A 400 W, 170 V TVS in SMA
- SM15T18CAY Automotive 1500 W, 15.3 V TVS in SMC
- SM50T7V0AY Automotive 5000 W, 6 V TVS in SMC
- SMAJ154A 400 W, 154 V TVS in SMA
- 1.5KE56A 1500 W, 47.8 V TVS in DO-201
- SM15T15AY Automotive 1500 W, 12.8 V TVS in SMC
- 1.5KE62A 1500 W, 53 V TVS in DO-201
- SM15T18AY Automotive 1500 W, 15.3 V TVS in SMC
- 1.5KE82A 1500 W, 70.1 V TVS in DO-201
- SM15T24AY Automotive 1500 W, 20.5 V TVS in SMC
- SMAJ188CA 400 W, 188 V TVS in SMA
- 1.5KE68CA 1500 W, 58.1 V TVS in DO-201
- SM15T24CAY Automotive 1500 W, 20.5 V TVS in SMC
- 1.5KE68A 1500 W, 58.1 V TVS in DO-201
- SMAJ188A 400 W, 188 V TVS in SMA
- SM15T22AY Automotive 1500 W, 18.8 V TVS in SMC
- 1.5KE62CA 1500 W, 53 V TVS in DO-201
- SM15T22CAY Automotive 1500 W, 18.8 V TVS in SMC
- 1.5KE120A 1500 W, 102 V TVS in DO-201
- SM15T30AY Automotive 1500 W, 25.6 V TVS in SMC
- 1.5KE100CA 1500 W, 70.1 V TVS in DO-201
- SM50T13AY Automotive 5000 W, 11 V TVS in SMC
- SM15T30CAY Automotive 1500 W, 25.6 V TVS in SMC
- SM15T27AY Automotive 1500 W, 23.1 V TVS in SMC
- SM15T27CAY Automotive 1500 W, 23.1 V TVS in SMC
- SM50T12AY Automotive 5000 W, 10 V TVS in SMC
- SM50T15AY Automotive 5000 W, 13 V TVS in SMC
- SM15T33CAY Automotive 1500 W, 28.2 V TVS in SMC
- SM50T14AY Automotive 5000 W, 12 V TVS in SMC
- SMAJ24A 400 W, 24 V TVS in SMA
- SMAJ8.5CA 400 W, 8.5 V TVS in SMA
- SMAJ6.5CA 400 W, 6.5 V TVS in SMA
- RBO40 REVERSED BATTERY AND OVERVOLTAGE PROTECTION CIRCUIT (RBO)
- RBO08 REVERSED BATTERY AND OVERVOLTAGE PROTECTION CIRCUIT (RBO)
- 1.5KE6V8A 1500 W, 5.8 V TVS in DO-201
- SMC50J18A 5000 W, 18 V TVS in SMC
- SMC50J16A 5000 W, 16 V TVS in SMC
- 1N5908 1500 W, 5 V TVS in DO-201
- LDP24A 24 V TVS for load dump in R6
- SMAJ28A 400 W, 28 V TVS in SMA
- SMC50J22A 5000 W, 22 V TVS in SMC
- SMAJ26CA 400 W, 26 V TVS in SMA
- SMC50J20A 5000 W, 20 V TVS in SMC
- SMAJ26A 400 W, 26 V TVS in SMA
- SMAJ24CA 400 W, 24 V TVS in SMA
- 1.5KE15CA 1500 W, 12.8 V TVS in DO-201
- SMAJ33A 400 W, 33 V TVS in SMA
- 1.5KE15A 1500 W, 12.8 V TVS in DO-201
- SMAJ30CA 400 W, 30 V TVS in SMA
- SMAJ30A 400 W, 30 V TVS in SMA
- 1.5KE12CA 1500 W, 10.2 V TVS in DO-201
- SMC50J23A 5000 W, 23 V TVS in SMC
- SMAJ28CA 400 W, 28 V TVS in SMA
- SMAJ40A 400 W, 40 V TVS in SMA
- SMAJ33CA 400 W, 33 V TVS in SMA
- SM2T3V3A 200 W, 3.3 V TVS in STmite
- ESDA24P140-1U3M High Power Transient Voltage Suppressor
- SMAJ40CA 400 W, 40 V TVS in SMA
- 1.5KE18CA 1500 W, 15.3 V TVS in DO-201
- 1.5KE18A 1500 W, 15.3 V TVS in DO-201
- 1.5KE27A 1500 W, 23.1 V TVS in DO-201
- SMAJ48CA 400 W, 48 V TVS in SMA
- SMAJ48A 400 W, 48 V TVS in SMA
- 1.5KE24CA 1500 W, 20.5 V TVS in DO-201
- SMAJ43CA 400 W, 43 V TVS in SMA
- SMAJ43A 400 W, 43 V TVS in SMA
- SMAJ70CA 400 W, 70 V TVS in SMA
- 1.5KE30CA 1500 W, 25.6 V TVS in DO-201
- SMAJ70A 400 W, 70 V TVS in SMA
- SM15T6V8CAY Automotive 1500 W, 5.8 V TVS in SMC
- SMAJ58CA 400 W, 58 V TVS in SMA
- 1.5KE30A 1500 W, 25.6 V TVS in DO-201
- SMAJ58A 400 W, 58 V TVS in SMA
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.