CATEGORIES

250/300V RF DMOS

ST’s 250/300 V RF DMOS transistors are ideal for class D and E industrial power supplies. They feature an output power up to 600 W and a gain and efficiency greater than 20 dB and 70% respectively.
An important benefit when using 250 V supply voltage is the higher optimum load impedance for the device, which means a lower current requirement and consequently reduced IR (dissipation) losses in the entire system.

Key features

  • Output power: up to 600 W
  • Supply voltage: 250 V
  • Gain: >20 dB
  • Efficiency: >70%
  • Ruggedness: 20:1 VSWR all phases
  • Best in-class reliability
  • ST air cavity (STAC®) package option for improved junction-to-case thermal resistance (-25%) and improved RF performance compared to ceramic packages