LET9045F

Active

RF power transistor from the LdmoST family of n-channel enhancement-mode lateral MOSFETs

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The LET9045F is a common source n-channel enhancement-mode lateral field-effect RF power transistor designed for broadband commercial and industrial applications at frequencies up to 1.0 GHz. The LET9045F is designed for high gain and broadband performance operating in common source mode at 28 V. It is ideal for base station applications requiring high linearity.
  • All features

    • Excellent thermal stability
    • Common source configuration
    • POUT (@28 V) = 45 W with 18.5 dB gain @ 960 MHz
    • POUT (@36V) = 70 W with 18.5 dB gain @ 960 MHz
    • BeO free package
    • In compliance with the 2002/95/EC European directive

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LET9045F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LET9045F
Active
M250 Industrial Ecopack1

LET9045F

Package:

M250

Material Declaration**:

Marketing Status

Active

Package

M250

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
min
max
LET9045F No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Loose Piece M250 - - 53.3 / 1k

LET9045F

Marketing Status

Active

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Loose Piece

Package

M250

Operating Temperature (°C)

(min)

-

(max)

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors