LET9120

Active

RF power transistor from the LdmoST family of n-channel enhancement-mode lateral MOSFETs

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The LET9120 is a common source n-channel enhancement-mode lateral field-effect RF power transistor designed for broadband commercial and industrial applications at frequencies up to 1.6 GHz.
  • All features

    • Excellent thermal stability
    • Common source configuration push-pull
    • POUT= 120 W with 18 dB gain @ 860 MHz
    • BeO-free package

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LET9120

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LET9120
Active
M246 Industrial Ecopack1

LET9120

Package:

M246

Material Declaration**:

Marketing Status

Active

Package

M246

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
min
max
LET9120 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Loose Piece M246 - - 124.8 / 1k

LET9120

Marketing Status

Active

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Loose Piece

Package

M246

Operating Temperature (°C)

(min)

-

(max)

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors