PD57070S-E

Obsolete

70W 28V HF to 1GHz LDMOS TRANSISTOR in PSO-10RF plastic package

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The device is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 28 V in common source mode at frequencies up to 1 GHz. The device boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. Device’s superior linearity performance makes it an ideal solution for base station applications. The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performances and ease of assembly. Mounting recommendations are available in www.st.com/rf/ (look for application note AN1294).

    Key Features

    • Excellent thermal stability
    • Common source configuration
    • POUT = 70 W with 14.7dB gain @945 MHz/28 V
    • New RF plastic package
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS4823
      RF POWER transistor, LdmoST plastic family N-channel enhancement-mode, lateral MOSFETs
      2.1
      515.48 KB
      PDF
      DS4823

      RF POWER transistor, LdmoST plastic family N-channel enhancement-mode, lateral MOSFETs

Support & Feedback