PD84006L-E

Active

RF Power LDMOS transistor

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The PD84006L-E is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 7 V in common source mode at frequencies up to 1 GHz. PD84006L-E’s superior gain and efficiency makes it an ideal solution for portable radio and UHF RFID reader.
  • All features

    • Excellent thermal stability
    • Common source configuration
    • Broadband performances:POUT = 6 W with 13 dB gain @ 870 MHz
    • Plastic package
    • ESD protection
    • Supplied in tape and reel
    • In compliance with the 2002/95/EC european directive

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-TDR020V1

      NRND

      4 W, 740 - 950 MHz evaluation board based on PD84006L-E

      RF Power Transistor Eval Boards --
      STEVAL-TDR020V1

      Description:

      4 W, 740 - 950 MHz evaluation board based on PD84006L-E

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PD84006L-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
PD84006L-E
Active
PowerFLAT 5x5 HV Industrial Ecopack2

PD84006L-E

Package:

PowerFLAT 5x5 HV

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT 5x5 HV

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
min
max
PD84006L-E Available at 2 distributors

Distributor availability ofPD84006L-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3459 1 Buy from Distributor
MOUSER WORLDWIDE 800 1 Buy from Distributor

Distributor reported inventory date: 2021-12-01

Distributor Name

DIGIKEY

Stock

3459

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

800

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2021-12-01

Buy Direct
Active
EAR99 NEC Tape And Reel PowerFLAT 5x5 HV - -

PD84006L-E

Marketing Status

Active

ECCN (US)

EAR99

Distributor availability ofPD84006L-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3459 1 Buy from Distributor
MOUSER WORLDWIDE 800 1 Buy from Distributor

Distributor reported inventory date: 2021-12-01

Distributor Name

DIGIKEY

Stock

3459

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

800

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2021-12-01

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerFLAT 5x5 HV

Operating Temperature (°C)

(min)

-

(max)

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors