PD85006L-E

NRND

RF power transistor, the LdmoST plastic family

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The PD85006L-E is a common source N-channel, enhancement-mode lateral Field- Effect RF power transistor. It is designed for high gain, broadband commercial and industrial applications. It operates at 13.6 V in common source mode at frequencies of up to 1 GHz. PD85006L-E boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in leadless SMD plastic RF power package , PowerFLAT™. PD85006L-E’s superior linearity performance makes it an ideal solution for mobile radio applications.
  • All features

    • In compliance with the 2002/95/EC european directive
    • Excellent thermal stability
    • POUT = 6 W with 15 dB gain @ 870 MHz / 13.6 V
    • Common source configuration
    • ESD protection
    • Plastic package

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-TDR034V1

      Active

      RF power module based on the PD85050S for mobile radio applications

      RF Power Transistor Eval Boards --
      STEVAL-TDR034V1

      Description:

      RF power module based on the PD85050S for mobile radio applications

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PD85006L-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
PD85006L-E
NRND
PowerFLAT 5x5 HV Industrial Ecopack2

PD85006L-E

Package:

PowerFLAT 5x5 HV

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerFLAT 5x5 HV

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
min
max
PD85006L-E No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel PowerFLAT 5x5 HV - -

PD85006L-E

Marketing Status

NRND

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerFLAT 5x5 HV

Operating Temperature (°C)

(min)

-

(max)

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors