PD85015-E

Active

RF power transistor, LdmoST plastic family N-channel enhancement-mode lateral MOSFETs

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The PD85015-E is a common source N-channel, enhancement-mode, lateral field-effect RF power transistor. It is designed for high gain, broadband, commercial and industrial applications. It operates at 13.6 V in common source mode at frequencies of up to 1 GHz. The PD85015-E boasts excellent gain, linearity and reliability thanks to ST's latest LDMOS technology mounted on the first true SMD plastic RF power package, the PowerSO-10RF. The superior linearity of the device makes it an ideal solution for car radios. The PowerSO-10 plastic package, designed for high reliability, is the first JEDEC approved, high power SMD package from ST. It is optimized for RF requirements, and offers excellent RF performance and ease of assembly.
  • All features

    • Excellent thermal stability
    • Common source configuration
    • POUT = 15 W with 16 dB gain @ 870 MHz / 13.6 V
    • Plastic package
    • ESD protection
    • In compliance with the 2002/95/EC European directive

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PD85015-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
PD85015-E
Active
PowerSO-10RF (formed lead) Industrial Ecopack2
PD85015TR-E
Active
PowerSO-10RF (formed lead) Industrial Ecopack2
PD85015TRM-E
Active
PowerSO-10RF (formed lead) Industrial Ecopack2

PD85015-E

Package:

PowerSO-10RF (formed lead)

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10RF (formed lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

PD85015TR-E

Package:

PowerSO-10RF (formed lead)

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10RF (formed lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

PD85015TRM-E

Package:

PowerSO-10RF (formed lead)

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10RF (formed lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
min
max
PD85015-E Available at 3 distributors

Distributor availability ofPD85015-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 559 1 Buy from Distributor
MOUSER WORLDWIDE 304 1 Buy from Distributor
Farnell Element14 EUROPE 73 1 Buy from Distributor

Distributor reported inventory date: 2021-10-26

Distributor Name

DIGIKEY

Stock

559

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

304

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

73

Min.Order

1

Distributor reported inventory date: 2021-10-26

Buy Direct
Active
EAR99 NEC Tube PowerSO-10RF (formed lead) - -
PD85015TRM-E No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel PowerSO-10RF (formed lead) - -
PD85015TR-E No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel PowerSO-10RF (formed lead) - -

PD85015-E

Marketing Status

Active

ECCN (US)

EAR99

Distributor availability ofPD85015-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 559 1 Buy from Distributor
MOUSER WORLDWIDE 304 1 Buy from Distributor
Farnell Element14 EUROPE 73 1 Buy from Distributor

Distributor reported inventory date: 2021-10-26

Distributor Name

DIGIKEY

Stock

559

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

304

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

73

Min.Order

1

Distributor reported inventory date: 2021-10-26

ECCN (EU)

NEC

Packing Type

Tube

Package

PowerSO-10RF (formed lead)

Operating Temperature (°C)

(min)

-

(max)

-

PD85015TRM-E

Marketing Status

Active

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSO-10RF (formed lead)

Operating Temperature (°C)

(min)

-

(max)

-

PD85015TR-E

Marketing Status

Active

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSO-10RF (formed lead)

Operating Temperature (°C)

(min)

-

(max)

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors