PD85025-E

Active

RF power transistor, LdmoST plastic family N-channel enhancement-mode lateral MOSFETs

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The PD85025-E is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broadband commercial and industrial applications. It operates at 13.6 V in common source mode at frequencies of up to 1 GHz. PD85025-E boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. PD85025-E’s superior linearity performance makes it an ideal solution for car mobile radio. The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performances and ease of assembly.
  • All features

    • Excellent thermal stability
    • Common source configuration
    • POUT = 25 W with 15.7 dB gain @ 870 MHz / 13.6 V
    • Plastic package
    • ESD protection
    • In compliance with the 2002/95/EC European directive

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-TDR022V1

      NRND

      10 W, 340 - 520 MHz evaluation board based on PD85025-E

      RF Power Transistor Eval Boards --
      STEVAL-TDR022V1

      Description:

      10 W, 340 - 520 MHz evaluation board based on PD85025-E

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PD85025-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
PD85025-E
Active
PowerSO-10RF (formed lead) Industrial Ecopack2
PD85025TR-E
Active
PowerSO-10RF (formed lead) Industrial Ecopack2

PD85025-E

Package:

PowerSO-10RF (formed lead)

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10RF (formed lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

PD85025TR-E

Package:

PowerSO-10RF (formed lead)

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10RF (formed lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
min
max
PD85025TR-E No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel PowerSO-10RF (formed lead) - -
PD85025-E No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube PowerSO-10RF (formed lead) - -

PD85025TR-E

Marketing Status

Active

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSO-10RF (formed lead)

Operating Temperature (°C)

(min)

-

(max)

-

PD85025-E

Marketing Status

Active

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Tube

Package

PowerSO-10RF (formed lead)

Operating Temperature (°C)

(min)

-

(max)

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors