Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The SD56120 is a common source N-Channel enhancement-mode lateral Field-Effect RF power transistor designed for broadband commercial and industrial applications at frequencies up to 1.0GHz. The SD56120 is designed for high gain and broadband performance operating in common source mode at 28 V. It is ideal for broadcast applications from 470 to 860 MHz requiring high linearity.

    Key Features

    • Excellent thermal stability
    • POUT = 100W with 14dB gain @ 860MHz
    • Common source configuration Push-pull
    • BeO free package

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS1822
      RF power transistor, the LdmoST family
      4.1
      224.57 KB
      PDF
      DS1822

      RF power transistor, the LdmoST family

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      SD56120 ADS model 1.0
      87.77 KB
      ZIP

      SD56120 ADS model

Publications and Collaterals

    • Description Version Size Action
      28/32 V LDMOS: New IDCH technology boosts RF power performance up to 4 GHz 1.0
      114.52 KB
      PDF
      28/32V LDMOS: IDDE technology boost efficiency & robustness 1.0
      212.64 KB
      PDF

      28/32 V LDMOS: New IDCH technology boosts RF power performance up to 4 GHz

      28/32V LDMOS: IDDE technology boost efficiency & robustness

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
min
max
SD56120 No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Loose Piece M246 - -

SD56120

Marketing Status

NRND

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Loose Piece

Package

M246

Operating Temperature (°C)

(min)

-

(max)

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors