-
The STAC0912-250 is a common source N-channel enhancement-mode lateral field-effect RF power transistor designed for avionics applications at frequencies range 960 to 1215 MHz.
Key Features
- Excellent thermal stability
- Common source configuration
- POUT = 250W with 16 dB gain over 960 to 1215 MHz
- ST air-cavity STAC packaging technology
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jul 2020 |
13 Jul 2020
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2015 |
18 Dec 2015
|
EDA Symbols, Footprints and 3D Models
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||
STAC0912-250 | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tube | STAC780-2B | - | - |
Marketing Status
ActiveECCN (US)
EAR99(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors