STAC1011-350

Active

LDMOS avionics radar transistor

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The STAC1011-350 is a common source N-channel enhancement-mode lateral field-effect RF power transistor designed for avionics applications at frequencies range 1030 to 1090 MHz.
  • All features

    • Excellent thermal stability
    • Common source configuration
    • POUT = 350W with 15 dB gain over 1030 to 1090 MHz
    • ST air-cavity STAC packaging technology

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STAC1011-350

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STAC1011-350
Active
STAC780-2B Industrial Ecopack1

STAC1011-350

Package:

STAC780-2B

Material Declaration**:

Marketing Status

Active

Package

STAC780-2B

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
min
max
STAC1011-350 No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tube STAC780-2B - -

STAC1011-350

Marketing Status

Active

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Tube

Package

STAC780-2B

Operating Temperature (°C)

(min)

-

(max)

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors