Product overview
Description
The STAC1214-350 is a 50 V common-source N-channel enhancement-mode lateral field-effect RF power transistor designed for L-band radar applications.
-
All features
- High efficiency and linear gain operations
- Integrated ESD protection
- Internal input matching for ease of use
- Large positive and negative gate/source voltage range for improved class C operation
- In compliance with the European Directive 2002/95/EC
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
ADS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 10 Dec 2020 | 10 Dec 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STAC1214-350 | Active | STAC780-4F | Industrial | Ecopack1 | |
STAC1214-350
Package:
STAC780-4FMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||
STAC1214-350 | distributors No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Loose Piece | STAC780-4F | - | - | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors