350W - 50V HF/VHF DMOS in STAC244 Flangeless package

Download datasheet

This product is in stock in our e-store

Sample and buy
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The STAC2942F is a gold metallized N-channel MOS field-effect RF power transistor. It is intended for use in 50 V DC large signal applications up to 250 MHz.

    Key Features

    • Gold metallization
    • Excellent thermal stability
    • Common source push-pull configuration
    • POUT= 350 W min. with 21 dB gain @ 175 MHz
    • In compliance with the 2002/95/EC European directive

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STAC2942FW STAC244F Loose Piece
Active
77.0 1000 EAR99 MOROCCO Check Availability

Distributor availability ofSTAC2942FW

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 5 20 Order Now

Distributor reported inventory date: 2019-04-16

Distributor Name

ANGLIA Live

Stock

5

Min.Order

20

Region

EUROPE Order Now

Distributor reported inventory date: 2019-04-16

Buy direct

STAC2942FW

Package

STAC244F

Packing Type

Loose Piece

Unit Price (US$)

77.0*

Distributor availability ofSTAC2942FW

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 5 20 Order Now

Distributor reported inventory date: 2019-04-16

Distributor Name

ANGLIA Live

Stock

5

Min.Order

20

Region

EUROPE Order Now

Distributor reported inventory date: 2019-04-16

Marketing Status

Active

Unit Price (US$)

77

Quantity

1000

ECCN (US)

EAR99

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Development Tools

    • Part Number

      Mismatch analysis for RF transistor circuits based on Agilent ADS

      Large signal load stability for RF transistors based on Agilnet ADS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6717
      HF/VHF/UHF RF power N-channel MOSFETs
      3.1
      528.22 KB
      PDF
      DS6717

      HF/VHF/UHF RF power N-channel MOSFETs

    • Description Version Size Action
      AN3232
      Mounting recommendations for STAC® and STAP® boltdown packages
      4.0
      1.67 MB
      PDF
      AN3232

      Mounting recommendations for STAC® and STAP® boltdown packages

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STAC2942FW
Active
STAC244F Industrial Ecopack1

STAC2942FW

Package:

STAC244F

Material Declaration**:

Marketing Status

Active

Package

STAC244F

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.