Product overview
Description
The STAC9200 is a common source N-channel enhancement-mode lateral field-effect RF power transistor designed for broadband applications in the HF to 1300 MHz frequency range. The STAC9200 benefits from the latest generation of efficient STAC package technology.-
All features
- Improved ruggedness: V(BR)DSS > 80 V
- Load mismatch 65:1 all phases at 200 W, 32 V, 860 MHz, PW 1ms, DC = 10%
- POUT = 200 W min. (230 W typ.) with 16 dB gain at 860 MHz
- In compliance with the 2002/95/EC European directive
- ST air-cavity STAC packaging technology
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STAC9200 | NRND | STAC780-4B | Industrial | Ecopack1 | |
STAC9200
Package:
STAC780-4BMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||
STAC9200 | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Loose Piece | STAC780-4B | - | - | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors