Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • Designed for secure ID and banking applications, the SC31ZD16 is a serial access microcontroller that incorporates the most recent generation of ARM processors for embedded secure systems. Its SecurCore® SC000™ 32-bit RISC core is built on the Cortex™ M0 core with additional security features to help to protect against advanced forms of attacks.

    Cadenced at 28 MHz, the SC000™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.
    The SC31ZD16 also offers a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1).
    Two 16-bit general-purpose timers are available; one is configurable as a watchdog.
    The SC31ZD16 features hardware accelerators for advanced cryptographic functions. The AES accelerator provides a high-performance implementation of AES-128, AES-192, AES-256 algorithms. The 3-key Triple DES accelerator (EDES+) peripheral enables Cipher Block Chaining (CBC) mode, fast DES and triple DES computation based on three key registers and one data register, while the NESCRYPT crypto-processor efficiently supports the public key algorithm with native operations up to 4096 bits long.
    The SC31Z family operates in the –25 to +85°C temperature range, at 1.8V, 3V and 5V supply voltage ranges in Contact mode. A comprehensive range of power-saving modes enables the design of efficient low-power applications.

    Key Features

    • Hardware features
      • ARM® SecurCore® SC000™ 32-bit RISC core
      • 320 Kbytes of User ROM
      • 8 Kbytes of User RAM
      • 16 Kbytes of User EEPROM
      • CPU clock frequency up to 28 MHz
      • Power-saving Standby state
      • Contact assignment compatible with ISO/IEC 7816-3 standards
      • Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV compliant)
      • ESD protection greater than 5 kV (HBM)
    • Security features
      • Three-key Triple DES accelerator
      • AES accelerator
      • NESCRYPT coprocessor for public key cryptography algorithm
      • Protection against multiple attacks

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
SC31ZD16 DICE Not Applicable
Active
- - 5A002A1 - No availability of distributors reported, please contact our sales office

SC31ZD16

Package

DICE

Packing Type

Not Applicable

Unit Price (US$)

*

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

5A002A1

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB1605
      Secure MCU with enhanced security and 16 Kbytes of EEPROM
      1.1
      124.89 KB
      PDF
      DB1605

      Secure MCU with enhanced security and 16 Kbytes of EEPROM

Publications and Collaterals

    • Description Version Size Action
      Brochure Secure MCUs - Secure Solutions 1.2
      1.11 MB
      PDF

      Brochure Secure MCUs - Secure Solutions

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SC31ZD16
Active
DICE Industrial N/A

SC31ZD16

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.