With the growth of connected things, more and more objects, devices, machines, and automotive systems are being connected and communicate through cellular networks using 2G, 3G, and 4G technologies.

ST's enhanced secure microcontrollers use SIM technology to enable communication with cellular networks, playing a key role in M2M (machine-to-machine) applications. Built on an ARM® Cortex®-M3 or ARM® SecurCore® SC300 cores, these secure MCUs offer additional security features to help protect against advanced forms of attacks.

Focusing on applications requiring remote provisioning of mobile network operator subscriptions, ST ensures design flexibility with two platforms bringing security into M2M & Automotive applications.

Developers will appreciate ST's Flash technology that shortens development time and improves time to market.

With the growth of connected cars, more and more vehicles are vulnerable to physical or cyber-attacks. ST offers a complete Secure Element portfolio based on ST33 platform to protect ECU and Gateways in automotive application

Key benefits of ST32 platform

The ST32 platform is tailored to address the 64- to 256-Kbyte Java (U)SIM market. Its ARM® Cortex®-M3 32-bit RISC core brings great performance and excellent code compacity to the application thanks to the Thumb®-2 instruction set. A comprehensive range of power-saving modes enables the design of efficient low-power applications.

Key benefits of ST33 platform

The ST33 platform addresses the highest security standards including Common Criteria up to EAL5+ and EMVCo.

With the latest ARM® SecurCore® SC300™ 32-bit RISC processor and an architecture optimized for high performance, the ST33 platform offers large memory capacity, multiple communication interfaces and certified cryptographic libraries in different form factors including wafers, SIM modules, DFN, and WLCSP packages.

ST33GTPMA based on ST33G1M2A SE: The ideal choice for connected cars

ST33G1M2A is a proven secure element part of the ST33 family designed according to the stringent Automotive quality standards. It can be used as embedded SIM and Secure Element to protect ECUs and gateways.  Built on the ARM® SecurCore® SC300 32-bit core, it meets the extremely high Common Criteria (CC) EAL5+ security.

×

×