NFC Controller and embedded SE (eSE) / embedded SIM (eSIM)

Near field communication (NFC) technology is at the heart of an expanding spectrum of easy-to-use, intuitive, contactless applications. Mobile devices such as smartphones, tablets, wearables and connected PCs are increasingly integrating NFC technology to enable contactless payment as well as transport and access control features.

For more information about eSIM, please visit SIM & eSIM.

ST’s solutions to build the most effective and secure NFC applications

ST provides an exhaustive offer of NFC and eSE / eSIM products and solutions to address secure mobile transaction applications: from the ST21NFC state-of-the-art NFC Controller to the ST54 System-in-Package integrating the widely deployed ST33 Secure Element.

secure nfc
nfc solutions

New brochure: Discover ST’s complete product portfolio that helps you build the most effective and secure solutions for all your NFC applications.

nfc controller
  • Boosted for tiny and metal cover antenna
  • Reduced Bill of Material
  • Low Power mode
embedded secure element
  • GP2.2 Operating System
  • Large user Memory
  • MIFARE®
  • DFN, WLCSP or BGA stacked with NFC
nfc secure element
  • Combined NFC & SE
  • Multi application & NFC
  • MIFARE®

×
Resources Support & Community



×