ST23L80A

Active

ST23 Contact Secure MCU with 48 Kbytes EEPROM, enhanced security and Nescrypt cryptoprocessor

Download databrief
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • ST23L80A devices are serial access microcontrollers custom-designed for secure smartcard applications.

    They are based on an enhanced STMicroelectronics 8/16-bit CPU core offering 16 Mbytes linear addressing space. They are manufactured using an advanced highly reliable ST CMOS EEPROM technology.
    Moreover, an ISO/IEC 7816-3 EMV-compliant asynchronous receiver transmitter (IART) communication peripheral is available.

    Key Features

    • Enhanced 8/16-bit ST23 CPU core with 16 Mbytes linear addressable memory
    • 390 Kbytes of User ROM
    • 6 Kbytes of User RAM
    • 2 Kbytes of NESCRYPT RAM
    • 80 Kbytes of User EEPROM including 128 bytes of User OTP area:
      • 30-year data retention at 25° C
      • 500,000 erase/write cycles at 25° C
      • 1 to 64 bytes Erase or Program in 1.5 ms
    • Operating temperature: -25° to +85° C
    • Enhanced NESCRYPT crypto-processor for public key cryptography
    • FIPS PUB 197 -compliant AES accelerator
    • Three 8-bit timers with watchdog and interrupt capability
    • 3 V and 5 V supply voltage ranges
    • External clock frequency up to 10 MHz
    • High performance provided by:
      • CPU clock frequency up to 29 MHz
    • Power-saving Standby state
    • Contact assignment compatible with ISO/IEC 7816-3 standards
    • Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 and EMV™ compliant)
    • ESD protection greater than 6 kV (HBM) for contact pads and 4 kV for contactless pads
    • Security features
      • Active shield
      • Hardware security enhanced DES accelerator
      • Monitoring of environmental parameters
      • Protection mechanisms against faults
      • EAL6+ security certification according to Common Criteria 3.1 methodology
      • DPA, SPA and DFA resistant
      • AIS-31 class P2 compliant true random number generator (TRNG)
      • ISO 3309 CRC calculation block
      • Memory protection unit (MPU)
      • Unique serial number on each die

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST23L80A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST23L80A
Active
DICE Industrial N/A

ST23L80A

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
ST23L80A No availability of distributors reported, please contact our sales office
Active
5A002A1 5A002A1 Not Applicable DICE - - FRANCE

ST23L80A

Marketing Status

Active

ECCN (US)

5A002A1

ECCN (EU)

5A002A1

Packing Type

Not Applicable

Package

DICE

Operating Temperature (°C)

(min)

-

(max)

-

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors