ST23ZC02

Active

ST23 Contactless Secure MCU with 2 KBytes EEPROM, enhanced security and DES/AES cryptoprocessor, RF Type A,B,B'

Download databrief
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • ST23ZC02 products are secure microcontrollers specially designed for secure smartcard applications.

    They are based on an enhanced STMicroelectronics 8/16-bit CPU core offering 16 Mbytes of linear addressing space. ST23ZC02 devices are manufactured using an advanced highly reliable ST CMOS EEPROM technology.

    Key Features

    • Hardware features
      • Enhanced 8/16-bit ST23 CPU core with 16 Mbytes of linear addressable memory
      • 92 Kbytes of User ROM
      • 4 Kbytes of User RAM
      • 0.5 Kbytes dedicated RFUART RAM
      • 2 Kbytes of User EEPROM including 128 Bytes of User OTP area:
        • Highly reliable CMOS EEPROM submicron technology
        • 30-year data retention at 25°C
        • 500,000 Erase/Write cycles endurance at 25° C
        • 1 to 32 byte Erase or Program in 1.5 ms
      • Operating temperature: –25° to +85°C (see restricted test conditions)
      • Three 8-bit timers with watchdog and interrupt capability
      • High performance provided by:
        • CPU clock frequency up to 28 MHz
      • Power-saving Standby state
      • ESD protection greater than 5 kV (HBM)
    • Contactless features
      • Complies with ISO/IEC 14443 Type A, B and B’, and PayPass™ standards
      • 13.56 MHz carrier frequency
      • RF frame up to 512 bytes
      • RFUART (RF universal asynchronous receiver transmitter) up to 848 Kbps
    • Security features
      • Active shield
      • Monitoring of environmental parameters
      • Protection mechanisms against faults
      • True random number generator (TRNG) (AIS-31 Class P2 compliant)
      • 16-bit Cyclic Redundancy Check (CRC) calculation block (ISO/IEC 13239)
      • Unique serial number on each die
      • AES accelerator
      • Three-key Triple DES accelerator (EDES+)
    • Development environment
      • C compiler, simulator and emulator

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST23ZC02

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST23ZC02
Active
DICE Industrial N/A

ST23ZC02

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
ST23ZC02 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Not Applicable DICE -25 85 FRANCE

ST23ZC02

Marketing Status

Active

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Not Applicable

Package

DICE

Operating Temperature (°C)

(min)

-25

(max)

85

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors