-
The ST32F384 is a serial access microcontroller designed for secure mobile applications that incorporates the most recent generation of ARM processors for embedded systems. Its Cortex™-M3 32-bit RISC core operating at a 20-MHz frequency brings great performance and excellent code compacity to the application thanks to the Thumb®-2 instruction set.
The high-speed embedded Flash 384-Kbyte memory introduces more flexibility to the system.
The ST32F384 also offers a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1) .
Two general-purpose 16-bit timers are available.
A hardware Data Encryption Standard (DES) accelerator can be used to the user to optimize the application performance. A software library is provided for Advanced Encryption Standard (AES) implementation.
The ST32F384 operates in the –25 to +85°C temperature range and 1.8 V, 3 V and 5 V supply voltage ranges. A comprehensive range of power-saving modes enables the design of efficient low-power applications.Key Features
- Hardware features
- ARM Cortex™-M3 32-bit RISC core
- Up to 8 Kbytes of user RAM
-
Up to 384 Kbytes of user Flash memory with OTP area:
- 10-year data retention
- 100,000 Erase/Write cycles per page
- Page granularity of 128 Bytes
- Block granularity: 1 Kbyte
- 128 Bytes of OTP for user
- Page Erase time 3 ms
- Block Erase 1 Kbyte in 15 ms
- Programming performance up to 10μs/byte
- Flash Erase / Write Protection software programmable on 64 Kbyte sectors
- Asynchronous Receiver Transmitter supporting ISO 7816-3 T=0 and T=1 protocols
- Two 16-bit timers with interrupt capability
- 1.8V, 3V and 5V supply voltage ranges
- External clock frequency from 1 up to 7.5 MHz
-
High performance provided by:
- CPU clock frequency up to 20 MHz
- External clock multiplier (2x, 3x, and 4x)
- Current consumption compatible with GSM and ETSI specifications
- Power-saving Standby state
- Contact assignment compatible ISO 7816-2
- ESD protection greater than 4 kV (HBM)
- Security features
- Monitoring of environmental parameters
- Protection against faults
- ISO 3309 CRC calculation block
- True random number generator
- Unique serial number on each die
- Hardware data encryption standard (DES) accelerator
- Software features
- Flash loader
- Flash drivers
- Development environment
-
Software development and firmware generation are supported by a comprehensive set of development tools dedicated to software design and validation:
- C compiler, simulator and emulator
-
Software development and firmware generation are supported by a comprehensive set of development tools dedicated to software design and validation:
- Hardware features
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 |
23 Nov 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST32F384 |
Active
|
DICE | Industrial | N/A |
|
ST32F384
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
ST32F384 | No availability of distributors reported, please contact our sales office |
Active
|
5A002A1 | 5A002A1 | Not Applicable | DICE | - | - | FRANCE |
Marketing Status
ActiveECCN (US)
5A002A1(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors