ST33H768

Active

32bit ARM® SecurCore® SC300 with MIFARE Classic® Accelerator, Nescrypt cryptoprocessor and SWP, SPI, GPIO interfaces

Download databrief
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ST33H768, ST33H640, ST33H512 and ST33H384 are serial access microcontrollers designed for secure mobile applications that incorporate the most recent generation of ARM® processors for embedded secure systems. Their SecurCore® SC300™ 32-bit RISC core is built on the Cortex® M3 core with additional security features to help to protect against advanced forms of attacks. The SC300™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.
The high-speed embedded Flash memory introduces more flexibility to the system.
The ST33H768, ST33H640, ST33H512 and ST33H384 also offer a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1) and a single-wire protocol (SWP) interface for communication with a near field communication (NFC) router in SIM/NFC applications.
An SPI Master/Slave interface is also available for communication in non-SIM applications.
The ST33H768, ST33H640, ST33H512 and ST33H384 feature hardware accelerators for advanced cryptographic functions. The EDES peripheral provides a secure DES (Data Encryption Standard) algorithm implementation, while the NESCRYPT cryptoprocessor efficiently supports the public key algorithm. The AES peripheral ensures secure and fast AES algorithm implementation.
The ST33H family operates in the –25 to +85°C temperature range and 1.8 V, 3 V and 5 V supply voltage ranges. A comprehensive range of power-saving modes enables the design of efficient low-power applications.
In order to meet environmental requirements, ST offers these devices in different grades of ECOPACK®packages, depending on their level of environmental compliance. ECOPACK®specifications, grade definitions and product status are available at: www.st.com. ECOPACK®is an ST trademark.
  • All features

    • Hardware features
      • ARM® SecurCore® SC300™ 32-bit RISC core cadenced at 25 MHz
      • 30 Kbytes of User RAM
      • Up to 768 Kbytes of User Flash memory with OTP area
      • Asynchronous receiver transmitter supporting ISO/IEC 7816-3 T=0 and T=1 protocols (Slave mode supported)
      • Single Wire Protocol (SWP) Interface for communications with NFC router (ETSI 102-613 compliant)
      • Serial peripheral interface (SPI) master/slave interface
      • Three 16-bit timers with interrupt capability
      • Seven general purpose I/Os enabling proprietary protocol implementation
      • 1.8 V, 3 V and 5 V supply voltage ranges
      • External clock frequency from 1 up to 10 MHz
      • Current consumption compatible with GSM and ETSI specifications
      • Power-saving standby state
      • Contact assignment compatible with ISO/IEC 7816-2
      • ESD protection greater than 4 kV (HBM)
    • Software features
      • Secure Flash memory Loader
      • Flash memory drivers
    • Security features
      • Active shield
      • Memory protection unit (MPU)
      • Monitoring of environmental parameters
      • Protection against faults
      • 16- and 32-bit CRC calculation block (ISO 13239, IEEE 802.3, etc.)
      • True random number generator
      • Unique serial number on each die
      • Hardware security-enhanced DES accelerator
      • Hardware security-enhanced AES accelerator
      • NESCRYPT coprocessor for public key cryptography algorithm

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST33H768

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST33H768
Active
DICE Industrial N/A

ST33H768

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
ST33H768 No availability of distributors reported, please contact our sales office
Active
5A002A1 5A002A1 Not Applicable DICE - - FRANCE

ST33H768

Marketing Status

Active

ECCN (US)

5A002A1

ECCN (EU)

5A002A1

Packing Type

Not Applicable

Package

DICE

Operating Temperature (°C)

(min)

-

(max)

-

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors