ST33J1M3

Active

32bit ARMĀ® SecurCoreĀ® SC300 with secure integrity architecture, AES, DES, Nescrypt public key co-processors

Download databrief
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The ST33Jxxx is a serial access microcontroller designed for secure mobile applications. It incorporates the most recent generation of ArmĀ®processors for embedded secure systems. Its SecurCoreĀ® SC300ā„¢ 32-bit RISC core is built on the CortexĀ®-M3 core with additional security features to help to protect against advanced forms of attacks.

    The ST33Jxxx provides high performance thanks to a fast SC300 processor, crypto-accelerators (DES, AES and MIFARE ClassicĀ® ) and improved Flash memory operations. Cadenced at 60 MHz, the SC300ā„¢ core brings great performance and excellent code density thanks to the ThumbĀ®-2 instruction set.
    Strong and multiple fault protection mechanisms ensure a guaranteed high-detection coverage that facilitates the development of highly secure software. This is achieved by using two CPUs in locked-step mode, error codes in sensitive memories and hardware logic.

    Key Features

    • Hardware features
      • ArmĀ® SecurCoreĀ® SC300ā„¢ 32-bit RISC core cadenced at 60 MHz
      • Up to 2048 Kbytes of User Flash memory
      • 50 Kbytes of User RAM
      • External interfaces
        • ISO/IEC 7816-3 T=0 and T=1 protocols (Slave and Master modes)
        • Single Wire Protocol (SWP) slave interface (ETSI 102-613 compliant)
        • Master/slave serial peripheral interface (SPI)
        • Two Master/Slave I2C interfaces
      • Three 16-bit timers with interrupt capability
      • Watchdog timer
      • Eight multiplexed general-purpose I/Os
      • 1.8 V, 3 V and 5 V supply voltage ranges
      • External clock frequency from 1 up to 15 MHz
      • Current consumption compatible with GSM and ETSI specifications
      • Power-saving standby and hibernate states
      • Contact assignment compatible with ISO/IEC 7816-2
      • ESD protection greater than 4 kV (HBM) and up to 1 kV (CDM)
      • Delivery forms:
        • D18 micromodule
        • ECOPACKĀ®-compliant WLCSP12 and QFN20 packages
        • Sawn/unsawn 12ā€ wafers
    • Security features
      • Platform and Flash loader security certification target according to CC EAL5+ / EMVCo
      • Hardware security-enhanced DES accelerator
      • Hardware security-enhanced AES accelerator
      • MIFARE ClassicĀ® cryptography hardware accelerator
      • NESCRYPT coprocessor for public key cryptography algorithm
      • 16- and 32-bit CRC calculation block (ISO 13239, IEEE 802.3, etc.)
      • Active shield
      • Memory management unit
      • Highly efficient protection against faults
      • True random number generator
      • Permanent timer
    • Software features
      • Secure Flash loader with high-speed downloading and post-delivery loading ability
      • Optional NesLib public cryptographic library
      • Optional MIFARE4MobileĀ®

Recommended for you

Related Applications

Embedded Security

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STSA110-SSL

      Active

      STSAFE-A integration within OpenSSL security stack

      Secure MCU Software ST
      STSW-STSA110-SSL

      Description:

      STSAFE-A integration within OpenSSL security stack

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST33J1M3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST33J1M3
Active
DICE Industrial N/A

ST33J1M3

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
ST33J1M3 No availability of distributors reported, please contact our sales office
Active
5A002A1 5A002A1 Not Applicable DICE - - FRANCE

ST33J1M3

Marketing Status

Active

ECCN (US)

5A002A1

ECCN (EU)

5A002A1

Packing Type

Not Applicable

Package

DICE

Operating Temperature (°C)

(min)

-

(max)

-

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your localĀ ST Sales Office Ā or ourĀ Distributors