Product overview
Description
The ST4SIM-201A is an STMicroelectronics top-class GSMA embedded SIM (eSIM or eUICC) product designed for all Automotive devices. It is compliant with the GSM Association (GSMA) remote provisioning specification SGP.02 v4.2.The device can remotely manage different MNO profiles while ensuring the appropriate security level to all eSIM stakeholders (user, MNO, OEM, hardware integrator, service provider, and so on).
The device can include an embedded secure element to store credentials and/or independent applications directly managed by the MCU (or by another OEM element).
The device provides a secure and interoperable Java® Card environment compliant with Java® Card v3.0.5 classic. Moreover, the device integrates the most advanced UICC features compliant with GlobalPlatform®, ETSI, 3GPP, 3GPP2 specifications.
The device integrates a dynamic memory management with Java® Card garbage collection mechanism optimizing the usage of the memory.
The device is based on the ST33G1M2A, an automotive grade hardware solution, AEC-Q100 qualified grade 2 supporting extreme conditions. This solution is a tamper-resistant secure element certified by Common Criteria EAL5+, with a powerful 32-bit Arm® SecurCore® SC300™ RISC core.
-
All features
-
- AEC-Q100 qualified grade 2
- Remote SIM provisioning compliant with GSMA M2M and TCA specifications
- Bootstrap connectivity profile provided by a trusted partner
- Compliant with 3G / 4G (LTE) / 5G / NB-IoT / CAT–M networks
- Network access applications supported: SIM / USIM / ISIM / CSIM
- Secure element access control (ARF / PKCS#15)
- Support of test and emergency profiles with local switch
- Hardware
- Product available on ST33G1M2A
- ST33 product based on a 32-bit Arm® SecurCore® SC300™ RISC core
- Supply voltage: Class A (5 V), Class B (3 V), Class C (1.8 V)
- Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
- Automotive qualification (AEC-Q100 qualified grade 2)
- Operating temperature: -40°C to +105°C
- Common Criteria EAL5+
- ECOPACK-compliant packages
- VFDFPN8 5 × 6 mm, wettable flank (MFF2)
- TSSOP20 6.5 × 4.4 mm
- Security
- Symmetric cryptography DES / 3DES / AES
- Asymmetric cryptography RSA (up to 2048 bits)
- HTTPS remote management TLS v1.0, v1.1 and v1.2
- Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpool P256r1
- Authentication algorithm: MILENAGE, TUAK, CAVE
- Software standard compliance
- GSMA SGP.02 v4.2
- TCA interoperable profile v2.3.1.
- Java® Card v3.0.5 classic
- GlobalPlatform® card specification v2.3, including GP amendments A, B, C, D and E
- ETSI, 3GPP and 3GPP2 release 16
- Power saving features (PSM and eDRX) defined by ETSI
- Certification
- GlobalPlatform®-certified "ST4SIM-201 V1"
- GSMA eSA certified
-
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST4SIM-201A-MFF | Evaluation | VFDFPN 8 5X6 WETTABLE FLANK | Industrial | N/A | |
ST4SIM-201A-MFF
Package:
VFDFPN 8 5X6 WETTABLE FLANKMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | Service and Connectivity Provider | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | Unit Price (US$) | Country of Origin | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
ST4SIM-201A-MFF | No availability of distributors reported, please contact our sales office | Evaluation | - | 3A991.a.2 | NEC | Tape and Reel | VFDFPN 8 5X6 WETTABLE FLANK | -40 | 105 | FRANCE | | - | FRANCE |
ST4SIM-201A-MFF Evaluation
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors