ST54H

Active
Design Win

SIP (ST21NFCD controller & ST33J2M0 Secure Element)

Download databrief
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ST54H is an all-in-one solution including ST21NFCD NFC controller and ST33J2M0 Secure Element with the highest security level (EAL6+ and EMVCo certified hardware).

Fully manufactured in a secure environment, the ST33J2M0 provides the highest performance levels thanks to its ARM® SC300® core.

The 64-ball WFBGA (4 x 4 x 0.8 mm) ECOPACK® package provides a reduced footprint and pin-to-pin compatibility with the STMicroelectronics NFC standalone solution. There is no internal direct connection between the two devices inside the package.

A complete range of memory sizes up to 2048 Kbyte (depending on profile) of non-volatile Flash memory is available on the Secure Element.

In order to meet environmental requirements, ST offers these devices in different grades of ECOPACK® packages, depending on their level of environmental compliance. ECOPACK® specifications, grade definitions and product status are available at: www.st.com. ECOPACK® is an ST trademark.

  • All features

    • NFC controller
      • ARM® Cortex®-M3 microcontroller
      • eFlash for full firmware update
      • Enhanced Active load modulation technology
      • Enhanced TX drive up to 1.3 W
      • Compatible with extremely small or metal frame antennas
      • Optimized power consumption modes
      • Battery voltage monitoring
      • System clock
        • FracN PLL input range from 13 to 76.8 MHz
        • 27.12 MHz external crystal oscillator
      • Automatic Wake-Up via communication interfaces, internal timers, GPIO, RF field or tag detection
      • Support of an external DC/DC converter for TX supply
    • RF communications
      • Active and passive Peer-to-Peer
        • ISO/IEC 18092 - NFCIP-1 Initiator & Target
      • Passive mode – Reader/Writer
        • NFC Forum Type 1/2/3/4/5 tags
        • ISO/IEC 15693
        • MIFARE® Classic
        • Thinfilm (ex Kovio) Barcode
      • Active mode – Card Emulation
        • ISO/IEC 14443 Type A & B
        • JIS X 6319 – 4
        • MIFARE® Classic(a)(b) through SWP-CLT
    • External communication interfaces
      • Two SWP master interfaces up to 1.695 Mbit/s
      • I2C slave interface up to 3.4 MHz
      • Slave and master SPI interface up to 13 MHz
      • HSUART interface up to 6 Mbit/s
    • Secure Microcontroller
      • ARM® SecurCore® SC300™ 32-bit RISC core
      • 2048 Kbyte of Flash memory
      • 50 Kbyte of RAM
      • ISO/IEC 7816-3 interface
      • Single wire protocol (SWP) Interface
      • SPI master/slave interface
    • Secure Operating System
      • Supports state of the art Secure Element operating systems:
        • JavaCard™ 3.0.5
        • GlobalPlatform™ 2.3 with Amdts
        • EMVCo™ certification
    • Electrical characteristics
      • Battery voltage support from 2.4 V to 5 V
      • I/O dedicated voltage level (VPS_IO) from 1.62 V to 3.3 V
      • Supports Class B and C operating conditions for UICC
      • Ambient operating temperature -25 to + 85 °C
    • Applications
      • Mobile devices
      • Wearable devices
      • SmartWatch
      • Secure Connected Devices

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST54H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST54H-BGA
Active
WFBGA 4X4X0.8 64L 0.4 P STACKED Industrial N/A

ST54H-BGA

Package:

WFBGA 4X4X0.8 64L 0.4 P STACKED

Material Declaration**:

Marketing Status

Active

Package

WFBGA 4X4X0.8 64L 0.4 P STACKED

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
ST54H-BGA Available at distributors

Distributor availability of ST54H-BGA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
3A991.a.2 NEC Tape and Reel WFBGA 4X4X0.8 64L 0.4 P STACKED - - FRANCE

ST54H-BGA Active

Package:
WFBGA 4X4X0.8 64L 0.4 P STACKED
ECCN (US):
3A991.a.2
Budgetary Price (US$)*/Qty:
-

Part Number:

ST54H-BGA

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-

Max:

-

Country of Origin:

FRANCE

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors