Product overview
Description
The STPay-BlueAmb-21 is a GlobalPlatform® 2.2.1 Java Card™ platform for payment applications. With up to 40 Kbytes of user nonvolatile memory, the STPay-BlueAmb-21 can be configured to support Visa® VSDC, MasterCard® M/Chip® 4 and Discover® payment applications. It integrates a secure microcontroller that is based on an Arm® SecurCore® RISC core.The STPay System-on-Chip (SoC) family is a packaged offering by ST, comprising a highly secure microcontroller, embedded application software, tools and support aimed at serving the needs of card embedders and personalization bureaus worldwide.
-
All features
-
- Java Card™ platform
- Up to 40 Kbytes of user nonvolatile memory
- Certified payment applications: Visa®, MasterCard® and Discover®
- Common Personalization Specification (CPS) personalization
- Platform
- Java Card™ 3.0.4 classic operating system
- GlobalPlatform® 2.2.1 MG 1.0.1 API support
- CPS-compliant
- ISO/IEC 7816 T = 0 or T = 1 contact interface
- Hardware
- 32-bit Arm® SecurCore® SC000™ ST31 secure microcontroller
- Up to 40 Kbytes of user NVM
- Cryptography
- NESCRYPT cryptographic RSA coprocessor
- Enhanced DES accelerator (EDES)
- Personalization
- Enhanced personalization performance for very fast personalization
- EMV® CPS v1.1 compliant
- VSDC (Visa smart debit/credit) Personalization Specification v 2.0
- M/Chip® 4 v1.1 Common Personalization Specification
-
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPAY-BLUEAMB-21 | Active | DICE | Industrial | N/A | |
STPAY-BLUEAMB-21
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STPAY-BLUEAMB-21 | No availability of distributors reported, please contact our sales office | Active | 3A991.a.2 | NEC | Not Applicable | DICE | - | - | FRANCE | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors