Dual DDA Boosted product (ST31G + STPay-Tiger +STS3922) Secure SIP product for optimized wearable

Download databrief
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The STPay-Boost is a system-in-package payment solution optimized for wearable devices such as wrist bands and smart watches. It offers wearable manufacturers a ready-to-use contactless payment application compatible with very small antenna sizes.

    The STPay-Boost consists of an STPay-Tiger secure payment solution based on an Arm® SecurCore® RISC core, and an analog front-end with active load modulation in a single package.
    It is delivered in a WFBGA64 package dimensioned for use in small-footprint devices.
    The STPay-Boost contains a GlobalPlatform 2.2.1 Java Card 3.0.4 platform for payment applications with up to 135 Kbytes of nonvolatile memory for user applets and personalization data. It can be configured to support Visa VSDC, MasterCard M/Chip Advance, JCB and Interac Flash payment applications.
    For detailed configuration data, contact your local ST sales office.

    Key Features

      • Java Card™ platform
      • Enhanced active load modulation technology
      • Compatible with extremely small or metal frame antennas
      • Up to 135 Kbytes of user nonvolatile memory
      • Certified payment applications: Visa®, MasterCard®, JCB® and Interac®
      • Common Personalization Specification (CPS) personalization
    • Platform
      • Java Card™ 3.0.4 classic operating system
      • GlobalPlatform® 2.2.1 MG 1.0.1 API support
      • CPS-compliant
      • ISO/IEC 14443 Type A contactless interface
    • Hardware
      • 32-bit Arm® SecurCore® SC000™ ST31 secure microcontroller and STS3922 analog front-end with active load modulation
      • Battery-assisted operation
      • Up to 135 Kbytes of user NVM
      • System-in-package: ECOPACK®2-compliant 64-ball very, very thin profile, fine pitch, ball grid array package (WFBGA64)
    • Cryptography
      • NESCRYPT cryptographic RSA coprocessor
      • Enhanced DES accelerator (EDES)
    • Personalization
      • Enhanced personalization performance for very fast personalization
      • EMV® CPS v1.1 compliant
      • VSDC (Visa smart debit/credit) Personalization Specification v 2.0
      • M/Chip® Advance v1.2.1 Common Personalization Specification

Sample & Buy

Part Number
Marketing Status
Package
ECCN (EU)
Country of Origin
Order from Distributors
Order from ST
STPAY-BOOST
Active
DICE NEC - No availability of distributors reported, please contact our sales office

STPAY-BOOST

Marketing Status

Active

Package

DICE

ECCN (EU)

NEC

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Related Applications

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3443
      ST Payment Secure Solution – Java Card™ platform with active load modulation for EMV® payment applications
      2.0
      556.89 KB
      PDF
      DB3443

      ST Payment Secure Solution – Java Card™ platform with active load modulation for EMV® payment applications

Publications and Collaterals

    • Description Version Size Action
      STPay Ease & Secure your Payment 1.0
      634.25 KB
      PDF

      STPay Ease & Secure your Payment

    • Description Version Size Action
      Brochure Secure MCUs - Secure Solutions 1.2
      1.11 MB
      PDF

      Brochure Secure MCUs - Secure Solutions

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPAY-BOOST
Active
DICE Industrial N/A

STPAY-BOOST

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.