Product overview
Description
The STPay-CPA is a GlobalPlatform® 2.2.1 Java Card™ platform for payment applications. With up to 115 Kbytes of user nonvolatile memory, the STPay-CPA is configured to support EMVCo Common Payment Application (CPA) payment applications both in Static data authentication (SDA) and Dynamic/Combined data authentication (DDA/CDA) configurations. It integrates a secure microcontroller that is based on an Arm® SecurCore® RISC core.The STPay System-on-Chip (SoC) family is a packaged offering by ST, comprising a highly secure microcontroller, embedded application software, tools and support aimed at serving the needs of card embedders and personalization bureaus worldwide.
-
All features
-
- Java Card™ platform
- Up to 115 Kbytes of user nonvolatile memory
- Certified payment application: EMVCo® Common Payment Application (CPA)
- Common Personalization Specification (CPS) personalization
- Platform
- Java Card™ 2.2.2 operating system
- GlobalPlatform® 2.2.1 MG 1.0.1 API support
- CPS-compliant
- ISO/IEC 7816 T = 0 contact interface
- Hardware
- 32-bit Arm® SecurCore® SC000™ ST31 secure microcontroller
- Up to 115 Kbytes of user NVM
- Cryptography
- NESCRYPT cryptographic RSA coprocessor
- Enhanced DES accelerator (EDES)
- Personalization
- EMV® CPS v1.1 compliant
-
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPAY-CPA | Active | DICE | Industrial | N/A | |
STPAY-CPA
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STPAY-CPA | No availability of distributors reported, please contact our sales office | Active | 3A991.a.2 | NEC | Not Applicable | DICE | - | - | FRANCE | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors