STPay-Tiger-15

Active

DI DDA Java with up to 155 kbytes of user NVM

Download databrief
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The STPay-Tiger-15 is a GlobalPlatform 2.2.1 Java Card platform for payment applications with up to 180 Kbytes of user nonvolatile memory.

    It can be configured to support the RuPay (Indian domestic market) and Discover dual-interface payment applications.
    The STPay system-on-chip (SoC) family is a packaged offering by ST, comprising a highly secure microcontroller, embedded application software, tools and support aimed at serving the needs of card embedders and personalization bureaus worldwide. The secure microcontroller is based on an Arm® SecurCore® RISC core.

    Key Features

      • Java Card™ platform
      • Up to 180 Kbytes of user nonvolatile memory
      • Certified payment application: RuPay® and Discover®
      • Common Personalization Specification (CPS) personalization
    • Platform
      • Java Card 3.0.4 classic operating system
      • GlobalPlatform® 2.2.1 MG 1.0.1 API support
      • CPS-compliant
      • ISO/IEC 7816 T=0 contact protocol
      • ISO/IEC 14443 Type A contactless interface
    • Hardware
      • ST31 product based on a 32-bit Arm® SecurCore® SC000™ RISC core
      • Up to 180 Kbytes of user nonvolatile memory
    • Cryptography
      • NESCRYPT cryptographic RSA coprocessor
      • Enhanced DES accelerator (EDES)
    • Personalization
      • Enhanced personalization performance for very fast personalization times

Sample & Buy

Part Number
Marketing Status
Package
ECCN (EU)
Country of Origin
Order from Distributors
Order from ST
STPAY-TIGER-15
Active
DICE NEC - No availability of distributors reported, please contact our sales office

STPAY-TIGER-15

Marketing Status

Active

Package

DICE

ECCN (EU)

NEC

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3585
      ST Payment Secure Solution – Java Card™ platform with up to 180 Kbytes of user NVM for the RuPay® and Discover® payment applications
      4.0
      2.02 MB
      PDF
      DB3585

      ST Payment Secure Solution – Java Card™ platform with up to 180 Kbytes of user NVM for the RuPay® and Discover® payment applications

Publications and Collaterals

    • Description Version Size Action
      STPay Ease & Secure your Payment 1.0
      514.88 KB
      PDF

      STPay Ease & Secure your Payment

    • Description Version Size Action
      Brochure Secure MCUs - Secure Solutions 1.2
      1.11 MB
      PDF

      Brochure Secure MCUs - Secure Solutions

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPAY-TIGER-15
Active
DICE Industrial N/A

STPAY-TIGER-15

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback