Product overview
Description
The STPay-Tiger-2 is a GlobalPlatform 2.2.1 Java Card platform with up to 150 Kbytes of user non-volatile memory for payment applications.
It can be configured to support VISA VSDC 2.9.1 or 2.8.1g1, MasterCard M/Chip Advance v1.2.3 and AMEX AEIPS 4.4/EP 4.0.2 EMV payment applications.
The STPay System-on-Chip (SoC) family is a packaged offering by ST, comprising a highly secure microcontroller, embedded application software, tools and support aimed at serving the needs of card embedders and personalization bureaus worldwide.
For detailed configuration data, contact your local ST sales office.
-
All features
-
- Java Card™ platform
- Up to 150 Kbytes of user NVM
- Certified payment applications: VISA, MasterCard and AMEX
- Common Personalization Specification (CPS) personalization
- Platform
- Java Card 3.0.4 classic operating system
- GlobalPlatform® 2.2.1 MG 1.0.1 API support
- CPS-compliant
- ISO/IEC 7816 T = 0 or T = 1 contact protocol
- ISO/IEC 14443 Type A contactless interface
- Hardware
- ST31 product based on a 32-bit Arm® SecurCore® SC000™ RISC core
- Up to 150 Kbytes of user non-volatile memory
- Cryptography
- NESCRYPT cryptographic RSA coprocessor
- Enhanced DES accelerator (EDES)
- Personalization
- Enhanced personalization performance for very fast personalization
- EMV® CPS v1.1 compliant
- VISA smart debit/credit (VSDC) Personalization Specification v2.0
- M/Chip Advance v1.2.3 Common Personalization Specification
-
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPAY-TIGER-2 | Active | DICE | Industrial | N/A | |
STPAY-TIGER-2
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STPAY-TIGER-2 | distributors No availability of distributors reported, please contact our sales office | Active | 3A991.a.2 | NEC | Not Applicable | DICE | - | - | FRANCE | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors