Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The STS39230 is an advanced near-field communication (NFC) analog front-end utilizing ST’s unique boostedNFC active load modulation (ALM) technology. ALM provides superior RF performance compared to traditional passive load modulation by generating an active response synchronous to the reader field. This allows for card-to-reader communication at coupling factors 10 times lower than conventional load modulation. Boosting the RF signal strength has a twofold advantage: the card-reader operating volume can rise up to 900% or, alternatively, the antenna size can be reduced down to 100 mm² or less for a given operating volume.

    Additionally, the STS39230 features an active peer-to-peer (AP2P) communication mode.
    The STS39230 boosts card emulation and the AP2P functionality of the ST21NFCC. It acts as a replacement for the analog front-end while the ST21NFCC still manages NFC frame handling and chip-to-chip communication. As the STS39230 is usually inserted between the antenna and the NFC controller, it does not affect the overall system functionality and timing, thus allowing for easier integration.
    By reducing the footprint and the costs, the STS39230 represents the ideal companion IC for the ST21NFCC for NFC payment applications in highly constrained designs such as mobile phones and wearables.
    The STS39230 is provided in 20-bump wafer-length chip-scale package (WLCSP20).
    In order to meet environmental requirements, ST offers this device in different grades of ECOPACK® packages, depending on their level of environmental compliance. ECOPACK® specifications, grade definitions and product status are available at: www.st.com. ECOPACK® is an ST trademark.

    Key Features

    • Operating temperature: -25 °C to 85 °C
    • Extended read range in card emulation mode with antennas below 100 mm2
      • boostedNFC technology, based on active load modulation
      • Internal timing defined by VCO locked to reader frequency
      • Delay compensation and synchronization to ensure transmission in phase with reader field
      • Adjustable initial phase
      • Low-impedance output driver
      • Automatic output power control to avoid communication holes
    • EMVCo™, ISO/IEC 14443, JIS (X) 6319-4 compliance for full interoperability with existing payment and ticketing infrastructure.Card emulation supporting:
      • ISO/IEC 14443 Type A at 106 kbps, 212 kbps and 424 kbps
      • ISO/IEC 14443 Type B at 106 kbps, 212 kbps and 424 kbps
      • FeliCa™ at 212 kbps and 424 kbps
    • Interface to NFC controller to boost card emulation performance
      • Digital NFC controller interface
    • High noise immunity for improved interoperability
      • Input frequency check
    • Direct connection of power supply to Li-Ion battery to simplify integration, reduce BoM and allow operation in the Power-off state
      • Supply voltage range from 2.7 V to 4.8 V
      • Mechanism to power the SE at field detection
    • Compatibility to low-voltage interfacing devices
      • Peripheral communication supply voltage range from 1.62 V to 2.0 V
    • Small footprint, low overall cost of ownership
      • Wafer-level chip-scale package (WLCSP) 20 bumps, 400 μm pitch
      • Minimum number of external components

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3136
      boostedNFC analog front-end with active load modulation and active peer to peer
      1.0
      169.86 KB
      PDF
      DB3136

      boostedNFC analog front-end with active load modulation and active peer to peer

Publications and Collaterals

    • Description Version Size Action
      Products and solutions for Wearable devices 1.0
      2 MB
      PDF
      Products and solutions for secure wearables 1.0
      1.01 MB
      PDF
      Secure Solutions - Ensuring your peace of mind 2.0
      539.44 KB
      PDF

      Products and solutions for Wearable devices

      Products and solutions for secure wearables

      Secure Solutions - Ensuring your peace of mind

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
min
max
STS39230 No availability of distributors reported, please contact our sales office
NRND
3A991A2 NEC Tape And Reel WLCSP 20BALLS 2215X1965 550THICK - -

STS39230

Marketing Status

NRND

ECCN (US)

3A991A2

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

WLCSP 20BALLS 2215X1965 550THICK

Operating Temperature (°C)

(min)

-

(max)

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors