CATEGORIES

Solutions & Reference Designs Minimize menu

Overview
Product selector
Resources
Tools & Software
Solutions
eDesignSuite
Get Started

SL-INDSMI-B003

The P-NUCLEO-IOD01A1 is an STM32 Nucleo pack composed of:

  • NUCLEO-L073RZ development board
  • STEVAL-IOD003V1 evaluation board
  • X-NUCLEO-IKS01A2 expansion board

The STEVAL-IOD003V1 offers an IO-Link device PHY layer (L6362A) while the NUCLEO-L073RZ runs an IO-Link demo stack (developed by and property of TEConcept Gmbh) compatible with rev 1.1 and firmware controlling the X-NUCLEO-IKS01A2 sensors.

The X-NUCLEO-IKS01A2 is a motion MEMS and environmental sensor expansion board for the STM32 Nucleo. It is equipped with Arduino UNO R3 connector layout, and is designed around the LSM6DSL 3D accelerometer and 3D gyroscope, the LSM303AGR 3D accelerometer and 3D magnetometer, the HTS221 humidity and temperature sensor and the LPS22HB pressure sensor.

The STM32 Nucleo pack provides an affordable and easy-to-use solution for the development of IO-Link and SIO (Standard Input and Output) applications, L6362A communication features and robustness, together with the STM32L073RZT6 computation performance.

 

Recommended for you