Overview
Product selector
Solutions
Resources
Tools & Software
eDesignSuite
Get Started

SL-IMCLPMC-100W

The  STEVAL-IPMnM2N is a compact solution from ST, consisting of a motor drive power boards based on SLLIMM™-nano (small-loss-intelligent molded module) 2nd generation series MOSFET-based product. They provides an easy-to-use answer for driving high voltage motors up to 100W in applications such as water pumps, fans, roller shutters and 3-phase inverters for motor drives in general.

Key features:

  • Input voltage: from 125 to 400 VDC
  • Nominal power: 100 W (STEVAL-IPMnM2N)
  • Nominal current: up to 1.2 Arms
  • Input auxiliary voltage: up to 20 VDC
  • Single or three-shunt resistors for current sensing (with sensing network)
  • Three options for current sensing: dedicated external op-amps, internal SLLIMM-nano op-amp (single) or via MCU
  •  Overcurrent hardware protection
  • IPM temperature monitoring and protection
  • Hall sensor or encoder input
  • Motor control connector (32 pins) interfacing with ST MCU boards
  • Very compact size
  • RoHS compliant

Recommended for you