CATEGORIES

Solutions & Reference Designs Minimize menu

Overview
Product selector
Resources
Tools & Software
Solutions
eDesignSuite
Get Started

SL-INDSMI-B002

The STEVAL-BFA001V1B reference kit consists of an industrial sensor board (STEVAL-IDP005V1), an adapter for the ST-LINK/V2-1 programming and debugging tool (STEVAL-UKI001V1), a 0.050” 10-pin flat cable, a 4-pole cable mount connector plug with male contacts and an M12 female connector with a 2 m cable.

The STEVAL-BFA001V1B reference kit for condition monitoring and predictive maintenance is based on the STEVAL-IDP005V1 high performance industrial sensor platform.

The compact design is especially suitable for monitoring motors, pumps and fans.

The STEVAL-IDP005V1 embeds high performance ARM® Cortex®-M4 32-bit microcontroller (STM32F469AI), iNEMO 6DoF accelerometer and gyroscope (ISM330DLC), a barometric pressure sensor (LPS22HB), a relative humidity and temperature sensor (HTS221), a digital microphone (MP34DT05-A), EEPROM (M95M01-DF) for data Storage, IO-Link PHY device (L6362A) and power management based on a step-down switching regulator and LDO regulator (L6984 and LDK220).

The firmware package STSW-BFA001V1 includes dedicated algorithms for advanced time and frequency domain signal processing and analysis of the 3D digital accelerometer with 3 kHz flat bandwidth. The package includes drivers for pressure, relative humidity and temperature sensor monitoring. Audio algorithms for acoustic emission (AE) are also part of the package.

Recommended for you