2N2920AK

Active

Hi-Rel NPN dual matched Bipolar Transistor 60V - 0.03A

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The 2N2920AK is a silicon planar epitaxial NPN transistor in a Flat-8D package. It is specifically designed for aerospace Hi-Rel applications and ESCC qualified according to the 5207-002 specification. In case of conflict between this datasheet and ESCC detailed specification, the latter prevails.

    Key Features

    • Hi-Rel NPN dual matched bipolar transistor
    • Linear gain characteristics
    • Manufactured according to ESCC 5000 specifications

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9630
      Hi-Rel NPN dual matched bipolar transistor 60 V - 0.03 A
      1.0
      315.18 KB
      PDF
      DS9630

      Hi-Rel NPN dual matched bipolar transistor 60 V - 0.03 A

    • Description Version Size Action
      TN1181
      Engineering Model quality level
      2.2
      878.5 KB
      PDF
      TN1181

      Engineering Model quality level

Publications and Collaterals

    • Description Version Size Action
      60V, 0.8A, Hi-Rel, NPN and PNP complementary transistor 1.0
      495.8 KB
      PDF

      60V, 0.8A, Hi-Rel, NPN and PNP complementary transistor

    • Description Version Size Action
      Aerospace and Hi-rel - ESCC, JANS & QML products 1.0
      5.08 MB
      PDF

      Aerospace and Hi-rel - ESCC, JANS & QML products

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
2N2920AK1
Active
FLAT8 lead 8mm EM Industrial N/A
2N2920AKG
Active
FLAT8 lead 8mm FP Industrial N/A
2N2920AKT
Active
FLAT8 lead 8mm FP Industrial N/A

2N2920AK1

Package:

FLAT8 lead 8mm EM

Material Declaration**:

Marketing Status

Active

Package

FLAT8 lead 8mm EM

Grade

Industrial

RoHS Compliance Grade

N/A

2N2920AKG

Package:

FLAT8 lead 8mm FP

Material Declaration**:

Marketing Status

Active

Package

FLAT8 lead 8mm FP

Grade

Industrial

RoHS Compliance Grade

N/A

2N2920AKT

Package:

FLAT8 lead 8mm FP

Material Declaration**:

Marketing Status

Active

Package

FLAT8 lead 8mm FP

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
SMD PIN/Detailed Spec
Quality Level
EPPL
Hi-Rel Package
Lead Finish
Packing Type
Package: Product Marking
Budgetary Price (US$)*/Qty
More info
2N2920AK1 No availability of distributors reported, please contact our sales office
Active
- - - - - Carrier Tape -
MORE INFO

ECCN (US):

EAR99

Country of Origin:

FRANCE

2N2920AKT No availability of distributors reported, please contact our sales office
Active
- - - - - Carrier Tape -
MORE INFO

ECCN (US):

EAR99

Country of Origin:

FRANCE

2N2920AKG No availability of distributors reported, please contact our sales office
Active
- - - - - Carrier Tape -
MORE INFO

ECCN (US):

EAR99

Country of Origin:

FRANCE

2N2920AK1

Marketing Status

Active

SMD PIN/Detailed Spec

-

Quality Level

-

EPPL

-

Hi-Rel Package

-

Lead Finish

-

Packing Type

Carrier Tape

Package: Product Marking

-

ECCN (US)

EAR99

Country of Origin

FRANCE

2N2920AKT

Marketing Status

Active

SMD PIN/Detailed Spec

-

Quality Level

-

EPPL

-

Hi-Rel Package

-

Lead Finish

-

Packing Type

Carrier Tape

Package: Product Marking

-

ECCN (US)

EAR99

Country of Origin

FRANCE

2N2920AKG

Marketing Status

Active

SMD PIN/Detailed Spec

-

Quality Level

-

EPPL

-

Hi-Rel Package

-

Lead Finish

-

Packing Type

Carrier Tape

Package: Product Marking

-

ECCN (US)

EAR99

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors