2ST3360

Proposal

Hi-Rel NPN and PNP complementary transistors 60 V, 0.8 A

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

2ST3360 is a dual complementary NPN and PNP bipolar transistor housed in Flat-8 hermetic package and specifically designed for aerospace applications. Developed from ST’s rad’hard high current density technology, it ensures high switching and best in class radiation hardness performances.
Suitable for power MOSFET driver applications, it is qualified in the ESCC system as per 5207/009 specification.
  • All features

    • 100 krad (Si) low dose rate
    • Temperature range: -65 °C to 200 °C
    • Linear gain characteristics
    • ESCC qualified: 5207/009 specification

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - 2ST3360

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
2ST3360
Proposal
- Industrial -

2ST3360

Package:

-

Material Declaration**:

Marketing Status

Proposal

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) SMD PIN/Detailed Spec
Budgetary Price (US$)*/Qty
More info
min
max
2ST3360 No availability of distributors reported, please contact our sales office
Proposal
- - - - - - -
MORE INFO

Quality Level:

-

Lead Finish:

-

Package: Product Marking:

-

Country of Origin:

-

2ST3360

Marketing Status

Proposal

ECCN (US)

-

ECCN (EU)

-

Packing Type

-

Package

-

Operating Temperature (°C)

(min)

-

(max)

-

SMD PIN/Detailed Spec

-

Quality Level

-

Lead Finish

-

Package: Product Marking

-

Country of Origin

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors