BYV54HR

NRND

Aerospace 40 A - 200 V power fast rectifier

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

Packaged in a hermetic TO-254AA, this device is intended for use in medium voltage, high frequency switching mode power supplies, high frequency DC to DC converters, and other aerospace applications. The complete ESCC specification for this device is available from the European space agency web site. ST guarantees full compliance of qualified parts with such ESCC detailed specifications.
  • All features

    • Very small conduction losses
    • Negligible switching losses
    • High surge current capability
    • High avalanche energy capability
    • Hermetic package
    • Package mass: 10 g
    • ESCC qualified

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BYV54HR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BYV54S200HY1
NRND
TO-254 Defense N/A
BYV54S200HYG
NRND
TO-254 Defense N/A
BYV54S200HYT
NRND
TO-254 Defense N/A

BYV54S200HY1

Package:

TO-254

Material Declaration**:

Marketing Status

NRND

Package

TO-254

Grade

Defense

RoHS Compliance Grade

N/A

BYV54S200HYG

Package:

TO-254

Material Declaration**:

Marketing Status

NRND

Package

TO-254

Grade

Defense

RoHS Compliance Grade

N/A

BYV54S200HYT

Package:

TO-254

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TO-254

Grade

Defense

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) SMD PIN/Detailed Spec
Budgetary Price (US$)*/Qty
More info
min
max
BYV54S200HY1 No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Carrier Tape TO-254 - - -
MORE INFO

Quality Level:

Engineering model

Lead Finish:

Gold

Package: Product Marking:

BYV54S200HY1 +BeO

Country of Origin:

FRANCE

BYV54S200HYT No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Carrier Tape TO-254 - - 510303105 +BeO
MORE INFO

Quality Level:

ESCC flight

Lead Finish:

Solder dip

Package: Product Marking:

510303105 +BeO

Country of Origin:

FRANCE

BYV54S200HYG No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Carrier Tape TO-254 - - 510303104 +BeO
MORE INFO

Quality Level:

ESCC Flight

Lead Finish:

Gold

Package: Product Marking:

510303104 +BeO

Country of Origin:

FRANCE

BYV54S200HY1

Marketing Status

NRND

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Carrier Tape

Package

TO-254

Operating Temperature (°C)

(min)

-

(max)

-

SMD PIN/Detailed Spec

-

Quality Level

Engineering model

Lead Finish

Gold

Package: Product Marking

BYV54S200HY1 +BeO

Country of Origin

FRANCE

BYV54S200HYT

Marketing Status

NRND

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Carrier Tape

Package

TO-254

Operating Temperature (°C)

(min)

-

(max)

-

SMD PIN/Detailed Spec

510303105 +BeO

Quality Level

ESCC flight

Lead Finish

Solder dip

Package: Product Marking

510303105 +BeO

Country of Origin

FRANCE

BYV54S200HYG

Marketing Status

NRND

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Carrier Tape

Package

TO-254

Operating Temperature (°C)

(min)

-

(max)

-

SMD PIN/Detailed Spec

510303104 +BeO

Quality Level

ESCC Flight

Lead Finish

Gold

Package: Product Marking

510303104 +BeO

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors