ST offers a wide portfolio of Motor Drivers for DC, Stepper and BLDC (brushless) including sensor-less implementations all especially well-suited for the most demanding environments. Our selected RobuST Motor Drivers combine the unique combination of low-loss PowerMOS output stages, advanced control circuitry and full-featured diagnostic and protection schemes in a single package.
The control circuitry enables PWM control of the load and serial bus interfaces enable decentralized module applications and make them ideal for small size, light weight and high-efficiency Motor Control applications.