Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The HCC40xxx and HCC45xxx series are composed of 70 types of high voltage CMOS functions, offering a set of highly noise tolerant gates, Flip-Flops, multiplexers, counters, bus interfaces, and several other functions. The radiation hardness, single event latch-up (SEL), single event upset (SEU) immunity, and the housing in hermetic packages of all types of both series make them usable in the most difficult environmental conditions.

    The complete specification of each type is available from the European Space Components Coordination (ESCC) website: https://spacecomponents.org/. ST guarantees full compliance of qualified parts with these ESCC detailed specifications.

    Key Features

    • 3 to 20 V max operating voltage
    • Buffered inputs and outputs
    • Standardized symmetrical outputs characteristic
    • 50 ns typical propagation delays
    • 100 nA max 25 °C input current
    • 100 % tested 20 V quiescent current
    • 5-10-15 V parametric testing
    • Hermetic packages
    • Rad-hard 100 kRad TID at 11rad/sec dose rate
    • SEL and SET immune up to 119 MeV/cm²/mg
    • SEU immune up to 36 or 119 MeV/cm²/mg
    • ESCC qualified

Sample & Buy

Part Number
Marketing Status
SMD PIN/Detailed Spec
Quality Level
EPPL
Other (comments)
Hi-Rel Package
Lead Finish
Packing Type
More info
Order from Distributors
Order from ST
HCC4012BKG
NRND
9201/044/01 ESCC Flight - Specify ESCC Variant Number in PO Flat-14 Gold Carrier Tape
MORE INFO

Package: Product Marking:

920104401

Mass (gr):

0.7

ECCN (US):

EAR99

Country of Origin:

-

No availability of distributors reported, please contact our sales office
HCC4012BDG
NRND
9201/044/03 ESCC Flight - Specify ESCC Variant Number in PO DIL-14 Gold Carrier Tape
MORE INFO

Package: Product Marking:

920104403

Mass (gr):

2.2

ECCN (US):

EAR99

Country of Origin:

-

No availability of distributors reported, please contact our sales office

HCC4012BKG

Marketing Status

NRND

SMD PIN/Detailed Spec

9201/044/01

Quality Level

ESCC Flight

EPPL

-

Other (comments)

Specify ESCC Variant Number in PO

Hi-Rel Package

Flat-14

Lead Finish

Gold

Packing Type

Carrier Tape

Package: Product Marking

920104401

Mass (gr)

0.7

ECCN (US)

EAR99

Country of Origin

-

HCC4012BDG

Marketing Status

NRND

SMD PIN/Detailed Spec

9201/044/03

Quality Level

ESCC Flight

EPPL

-

Other (comments)

Specify ESCC Variant Number in PO

Hi-Rel Package

DIL-14

Lead Finish

Gold

Packing Type

Carrier Tape

Package: Product Marking

920104403

Mass (gr)

2.2

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6709
      Rad-hard, high voltage, CMOS logic series
      7.0
      822.45 KB
      PDF
      DS6709

      Rad-hard, high voltage, CMOS logic series

    • Description Version Size Action
      TN1190
      Additional 100 krad specification for M54HCxx and M54HCTxx series products
      2.3
      182.51 KB
      PDF
      TN1181
      Engineering Model quality level
      2.1
      371.75 KB
      PDF
      TN1292
      M54HCxx and M54HCTxx series 100 krad(Si) versions
      1.0
      130.92 KB
      PDF
      TN0985
      “Class S equivalent” for CMOS4000B and 54HCMOS series
      7.0
      819.67 KB
      PDF
      TN1190

      Additional 100 krad specification for M54HCxx and M54HCTxx series products

      TN1181

      Engineering Model quality level

      TN1292

      M54HCxx and M54HCTxx series 100 krad(Si) versions

      TN0985

      “Class S equivalent” for CMOS4000B and 54HCMOS series

Publications and Collaterals

    • Description Version Size Action
      Aerospace and Hi-rel - ESCC, JANS & QML products 1.0
      5.08 MB
      PDF

      Aerospace and Hi-rel - ESCC, JANS & QML products

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
HCC4012BDG
NRND
DIL14 FP Industrial N/A
HCC4012BKG
NRND
FLAT14 ESA FP Industrial N/A

HCC4012BDG

Package:

DIL14 FP

Material Declaration**:

Marketing Status

NRND

Package

DIL14 FP

Grade

Industrial

RoHS Compliance Grade

N/A

HCC4012BKG

Package:

FLAT14 ESA FP

Material Declaration**:

Marketing Status

NRND

Package

FLAT14 ESA FP

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback