-
The HCC40xxx and HCC45xxx series are composed of high-voltage CMOS functions, offering a set of highly noise tolerant gates, Flip-Flops, multiplexers, counters, bus interfaces, and several other functions. The radiation hardness, single event latch-up (SEL), single event upset (SEU) immunity, and the housing in hermetic packages of all types of both series make them usable in the most difficult environmental conditions. They are all qualified and tested over -55 °C to +125 °C ambiant temperature range. The complete specification of each type is available from the ESCC (European Space Components Coordination) web site: https://escies.org using its ESCC part number. STMicroelectronics® guarantees full compliance of qualified parts with these ESCC specifications.
Key Features
- ESCC qualified
- 18 V Absolute maximum ratings
- 3 V to 15 V operating voltage
- Hermetic packages
- Rad-hard 100 krad (Si) TID
- SEL immune up to 119 MeV.cm²/mg
- SEU immune up to 119 MeV.cm²/mg
- -55 °C to +125 °C temperature range
- ESCC specification available on ESCC website for each part
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Nov 2020 |
12 Nov 2020
|
Technical Notes & Articles (4)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
|||
22 Apr 2020 |
22 Apr 2020
|
|||
09 Jul 2019 |
09 Jul 2019
|
|||
08 Feb 2018 |
08 Feb 2018
|
Selection Guides (2)
Resource title | Latest update | |||
---|---|---|---|---|
22 Apr 2020 |
22 Apr 2020
|
|||
16 Oct 2020 |
16 Oct 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HCC40161BDG |
NRND
|
DIL-16 | Industrial | N/A |
|
HCC40161BKG |
NRND
|
Flat-16E | Industrial | N/A |
|
HCC40161BKT |
NRND
|
Flat-16E | Industrial | N/A |
|
HCC40161BDG
Package:
DIL-16Material Declaration**:
HCC40161BKG
Package:
Flat-16EMaterial Declaration**:
HCC40161BKT
Package:
Flat-16EMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | Package: Product Marking | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
HCC40161BDG | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Carrier Tape | DIL-16 | - | - | 920405408 | ESCC Flight | Gold | 920405408 | FRANCE | ||||
HCC40161BKG | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Carrier Tape | Flat-16E | - | - | 920405401 | ESCC Flight | Gold | 920405401 | FRANCE | ||||
HCC40161BKT | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Carrier Tape | Flat-16E | - | - | 920405402 | ESCC Flight | Solder Dip | 920405402 | FRANCE |
Marketing Status
NRNDECCN (US)
EAR99Marketing Status
NRNDECCN (US)
EAR99Marketing Status
NRNDECCN (US)
EAR99(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors