HCC4025B

Obsolete

Rad-Hard Triple 3-Input NOR Gate

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The HCC40xxx and HCC45xxx series are composed of 70 types of high voltage CMOS functions, offering a set of highly noise tolerant gates, Flip-Flops, multiplexers, counters, bus interfaces, and several other functions. The radiation hardness, single event latch-up (SEL), single event upset (SEU) immunity, and the housing in hermetic packages of all types of both series make them usable in the most difficult environmental conditions.

    The complete specification of each type is available from the European Space Components Coordination (ESCC) website: https://spacecomponents.org/. ST guarantees full compliance of qualified parts with these ESCC detailed specifications.

    Key Features

    • 3 to 20 V max operating voltage
    • Buffered inputs and outputs
    • Standardized symmetrical outputs characteristic
    • 50 ns typical propagation delays
    • 100 nA max 25 °C input current
    • 100 % tested 20 V quiescent current
    • 5-10-15 V parametric testing
    • Hermetic packages
    • Rad-hard 100 kRad TID at 11rad/sec dose rate
    • SEL and SET immune up to 119 MeV/cm²/mg
    • SEU immune up to 36 or 119 MeV/cm²/mg
    • ESCC qualified
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6709
      Rad-hard, high voltage, CMOS logic series
      7.0
      822.45 KB
      PDF
      DS6709

      Rad-hard, high voltage, CMOS logic series

Support & Feedback