HCC4082B

Preview

Rad-hard dual 4-input AND gate

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The HCC40xxx and HCC45xxx series are composed of high-voltage CMOS functions, offering a set of highly noise tolerant gates, Flip-Flops, multiplexers, counters, bus interfaces, and several other functions. The radiation hardness, single event latch-up (SEL), single event upset (SEU) immunity, and the housing in hermetic packages of all types of both series make them usable in the most difficult environmental conditions. They are all qualified and tested over -55 °C to +125 °C ambiant temperature range. The complete specification of each type is available from the ESCC (European Space Components Coordination) web site: https://escies.org using its ESCC part number. STMicroelectronics® guarantees full compliance of qualified parts with these ESCC specifications.
  • All features

    • ESCC qualified
    • 18 V Absolute maximum ratings
    • 3 V to 15 V operating voltage
    • Hermetic packages
    • Rad-hard 100 krad (Si) TID
    • SEL immune up to 119 MeV.cm²/mg
    • SEU immune up to 119 MeV.cm²/mg
    • -55 °C to +125 °C temperature range
    • ESCC specification available on ESCC website for each part

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HCC4082B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
HCC4082BK1
Preview
Flat-14E Industrial N/A

HCC4082BK1

Package:

Flat-14E

Material Declaration**:

Marketing Status

Preview

Package

Flat-14E

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) SMD PIN/Detailed Spec
Budgetary Price (US$)*/Qty
More info
min
max
HCC4082BK1 No availability of distributors reported, please contact our sales office
Preview
EAR99 NEC Carrier Tape Flat-14E - - -
MORE INFO

Quality Level:

Engineering Model

Lead Finish:

Gold

Package: Product Marking:

HCC4082BK1

Country of Origin:

FRANCE

HCC4082BK1

Marketing Status

Preview

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Carrier Tape

Package

Flat-14E

Operating Temperature (°C)

(min)

-

(max)

-

SMD PIN/Detailed Spec

-

Quality Level

Engineering Model

Lead Finish

Gold

Package: Product Marking

HCC4082BK1

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors