Product overview
Description
The HCC40xxx and HCC45xxx series are composed of high-voltage CMOS functions, offering a set of highly noise tolerant gates, Flip-Flops, multiplexers, counters, bus interfaces, and several other functions. The radiation hardness, single event latch-up (SEL), single event upset (SEU) immunity, and the housing in hermetic packages of all types of both series make them usable in the most difficult environmental conditions. They are all qualified and tested over -55 °C to +125 °C ambiant temperature range. The complete specification of each type is available from the ESCC (European Space Components Coordination) web site: https://escies.org using its ESCC part number. STMicroelectronics® guarantees full compliance of qualified parts with these ESCC specifications.-
All features
- ESCC qualified
- 18 V Absolute maximum ratings
- 3 V to 15 V operating voltage
- Hermetic packages
- Rad-hard 100 krad (Si) TID
- SEL immune up to 119 MeV.cm²/mg
- SEU immune up to 119 MeV.cm²/mg
- -55 °C to +125 °C temperature range
- ESCC specification available on ESCC website for each part
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HCC4515BDG | NRND | DIL-24N | Industrial | N/A | |
HCC4515BK1 | NRND | Flat-24 | Industrial | N/A | |
HCC4515BKG | NRND | Flat-24 | Industrial | N/A | |
HCC4515BDG
Package:
DIL-24NMaterial Declaration**:
HCC4515BK1
Package:
Flat-24Material Declaration**:
HCC4515BKG
Package:
Flat-24Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | Package: Product Marking | Country of Origin | Budgetary Price (US$)*/Qty | Quality Level | Lead Finish | Package: Product Marking | Country of Origin | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||
HCC4515BKG | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Carrier Tape | Flat-24 | - | - | 920501101 | ESCC Flight | Gold | 920501101 | FRANCE | | ESCC Flight | Gold | 920501101 | FRANCE | ||
HCC4515BK1 | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Carrier Tape | Flat-24 | - | - | - | Engineering Model | Gold | HCC4515BK1 | FRANCE | | Engineering Model | Gold | HCC4515BK1 | FRANCE | ||
HCC4515BDG | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Carrier Tape | DIL-24N | - | - | 920501103 | ESCC Flight | Gold | 920501103 | FRANCE | | ESCC Flight | Gold | 920501103 | FRANCE |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors